Weather-Resistant Nylon 12 Cable Tie

Brand :
PANDUIT

Caution

    Product Description

    A cable tie useful in a wide range of operating environments due to their tremendous durability.
    [Features]
    · Proven durability with an outdoor service life of about 33 years in actual outdoor exposure tests (*).
    · Has a track record of use in various outdoor infrastructure construction projects with “NETSI” registration (Registration number KT-150105-A) under the new MLIT information provision system.
    · Excellent zinc chloride resistance, useful for outdoor galvanized steel plates.
    · Excellent calcium chloride resistance, making it safe to use in regions that use snow melting agents, deicing agents, etc.
    · Excellent moisture resistance and suitable for use in low temperatures indoors and outdoors.
    · Significantly suppresses the progress of deterioration due to its very low moisture absorption rate.
    [Applications]
    · Can be used to bind outdoor wiring such as for solar panels and surveillance cameras, etc., and to attach bird nets.
    · Can be used in regions and environments prone to salt damage, such as coastal areas and cold regions.

    Features

    ●A cable tie for solar panel construction.
    ●The industry's first outdoor service life of approximately 28 years.
    ●With calcium chloride resistance performance and zinc chloride resistance performance and can be used safely in coastal areas where salt damage is likely to occur.

    Usage

    ●Solar panel construction.

    Specification

    ●Color:Black
    ●Q'ty Per Bag(piece):100
    ●SPQ(bag):10
    ●For indoor, outdoor
    ●Working Temperature Range: -60 to 90°C

    Materials

    ●Weather Resistance Nylon 12
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    PLT3S-C120 | Weather-Resistant Nylon 12 Cable Tie | PANDUIT | MISUMI Thailand