1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Releasable Type, Nylon Lashing Tie【25-100 Pieces Per Package】 (PRT6EH-Q)

CABLE ACCESSARY CABLE TIE

Releasable Type, Nylon Lashing Tie (PRT6EH-Q)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A temporal tacking type nylon lashing tie.
[Features]
· Heavy duty specification for temporal tacking type nylon cable tie.
· Uses a mounting clip, which makes it possible to use as a clamping cable tie.
[Applications]
· Used for temporary tacking of thick cables, etc., which requires strength.

Part Number
PRT6EH-Q
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipBand Diameter
(mm)
Overall Length
(mm)
Material Color Environment resistance Flame retardant grade (main raw materials) Operating temperature range (Min - Max)
(°C)

฿ 860.90

CABLE ACCESSARY CABLE TIE 1 Pack(s)

25 Pieces Per Package

62 Day(s) 152564[Nylon] Nylon 66BlackFlame RetardantUL94V-2-59 to +85

Loading...

  1. 1

Basic Information

Width(mm) 12.7 Special Function/Application Re-bandable (Includes Velcro Tape)