1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

MLT (Automatic Lock Type) Stainless Steel Band【25-100 Pieces Per Package】

MLT (Automatic Lock Type) Stainless Steel Band
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,686.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Stainless steel ball-lock cable tie with durability to hot, severe environments.
[Features]
· MLT Stainless Steel Band with high strength and superior durability is suitable for applications including tying, marking and support of cables, electric wires, hoses, etc., in severe environments.
· Rigid, simple, speedy and safe tying is available.
· All edges are chamfered and safe.
· Can be flush-cut with constant clamping strength using a dedicated tool.
· Unique locking head design achieves a high loop tensile strength with little/no variation.
· Stainless steel ball and unique lock-part hole make a mechanical wedge mechanism to maintain secure tying.

Features

●Suitable for binding of cables, wires and utility poles under harsh environments with powerful strength and excellent durability.
●Unique rocking head design realizes strong loop tensile strength, and with less fluctuation of strength.

Usage

●Bundle of cables, pipes, etc.

Specification

●Color:Silver
●Thickness(mm):0.25
●SPQ(bag):5
●For indoor, outdoor
●Special Cable Tie Tool: HTMT/ST2MT/GS4MT/RT2HT
●Working Temperature Range: -80 to 538°C 
●UL Standard Product
Part Number
MLT1S-CP
MLT1S-CP316
MLT2H-LP
MLT2H-LP316
MLT2LH-LP
MLT2S-CP
MLT2S-CP316
MLT2.7H-LP
MLT2.7H-LP316
MLT2.7S-CP
MLT2.7S-CP316
MLT4EH15-LP
MLT4EH15-LP316
MLT4EH-LP
MLT4H-LP
MLT4H-LP316
MLT4LH-LP
MLT4S-CP
MLT4S-CP316
MLT4SH-LP
MLT4SH-LP316
MLT6EH15-LP
MLT6EH-LP
MLT6H-LP
MLT6LH-LP
MLT6LH-LP316
MLT6S-CP
MLT6S-CP316
MLT6SH-LP
MLT6SH-LP316
MLT8EH15-LP
MLT8EH15-LP316
MLT8EH-LP
MLT8H-LP
MLT8H-LP316
MLT8LH-LP
MLT8S-CP
MLT8S-CP316
MLT8SH-LP
MLT8SH-LP316
MLT10EH-LP
MLT10H-LP
MLT10H-LP316
MLT10S-CP
MLT10S-CP316
MLT10SH-LP
MLT12EH15-Q
MLT12EH-Q
MLT12H-Q
MLT12S-Q
MLT12SH-Q
MLT14H-Q
MLT14S-Q
MLT15S-Q
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Material Recommended tools Features Loop tensile strength
(N(kg))

฿ 4,831.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

1 Day(s) 10251274.6[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTStandard890(90.8)

฿ 5,958.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

14 Day(s) -251274.6[Stainless Steel] 316 stainless steelGS4MT/ST2MT/HTMT/PPTMTStandard890(90.8)

฿ 3,490.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

12 Day(s) 10512017.9[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTHeavy2002(204.3)

฿ 4,308.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

19 Day(s) -512017.9[Stainless Steel] 316 stainless steelGS4MT/ST2MT/HTMT/PPTMTHeavy2002(204.3)

฿ 2,686.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

1 Day(s) -512016.4[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTLight heavy1112(113.5)

฿ 5,366.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

12 Day(s) 10512014.6[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTStandard890(90.8)

฿ 6,624.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

10 Day(s) -512014.6[Stainless Steel] 316 stainless steelGS4MT/ST2MT/HTMT/PPTMTStandard890(90.8)

฿ 3,761.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

12 Day(s) 10692597.9[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTHeavy2002(204.3)

฿ 4,696.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

14 Day(s) -692597.9[Stainless Steel] 316 stainless steelGS4MT/ST2MT/HTMT/PPTMTHeavy2002(204.3)

฿ 5,900.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

12 Day(s) 10692594.6[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTStandard890(90.8)

฿ 7,174.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

12 Day(s) -692594.6[Stainless Steel] 316 stainless steelGS4MT/ST2MT/HTMT/PPTMTStandard890(90.8)

฿ 4,860.36

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

62 Day(s) -10243412.7[Stainless Steel] 304 stainless steelRT2HT/ST2MTExtra heavy3114(317.8)

฿ 11,013.21

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

2 Day(s) -10243412.7[Stainless Steel] 316 stainless steelRT2HT/ST2MTExtra heavy3114(317.8)

฿ 3,363.72

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

62 Day(s) -10243412.7[Stainless Steel] 304 stainless steelRT2HT/ST2MTExtra heavy2670(272.4)

฿ 4,025.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

10 Day(s) 101023627.9[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTHeavy2002(204.3)

฿ 4,966.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

19 Day(s) -1023627.9[Stainless Steel] 316 stainless steelGS4MT/ST2MT/HTMT/PPTMTHeavy2002(204.3)

฿ 3,490.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

1 Day(s) 101023636.4[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTLight heavy1112(113.5)

฿ 6,441.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

1 Day(s) 101023634.6[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTStandard890(90.8)

฿ 7,947.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

19 Day(s) -1023634.6[Stainless Steel] 316 stainless steelGS4MT/ST2MT/HTMT/PPTMTStandard890(90.8)

฿ 7,667.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

19 Day(s) -10243415.9[Stainless Steel] 304 stainless steelRT2HTSuper heavy4004(408.6)

฿ 10,015.45

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

2 Day(s) -10243415.9[Stainless Steel] 316 stainless steelRT2HTSuper heavy4004(408.6)

฿ 6,689.58

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

62 Day(s) -15259412.7[Stainless Steel] 304 stainless steelRT2HT/ST2MTExtra heavy3114(317.8)

฿ 4,694.07

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

62 Day(s) -15259412.7[Stainless Steel] 304 stainless steelRT2HT/ST2MTExtra heavy2670(272.4)

฿ 5,635.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

12 Day(s) 101525217.9[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTHeavy2002(204.3)

฿ 5,095.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

1 Day(s) 101525216.4[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTLight heavy1112(113.5)

฿ 3,862.60

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

2 Day(s) -1525216.4[Stainless Steel] 316 stainless steelGS4MT/ST2MT/HTMT/PPTMTLight heavy1112(113.5)

฿ 9,122.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

12 Day(s) 101525214.6[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTStandard890(90.8)

฿ 11,256.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

12 Day(s) -1525214.6[Stainless Steel] 316 stainless steelGS4MT/ST2MT/HTMT/PPTMTStandard890(90.8)

฿ 10,732.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

19 Day(s) -15259415.9[Stainless Steel] 304 stainless steelRT2HTSuper heavy4004(408.6)

฿ 13,008.73

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

2 Day(s) -15259415.9[Stainless Steel] 316 stainless steelRT2HTSuper heavy4004(408.6)

฿ 8,685.10

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

62 Day(s) -20375412.7[Stainless Steel] 304 stainless steelRT2HT/ST2MTExtra heavy3114(317.8)

฿ 7,354.76

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

2 Day(s) -20375412.7[Stainless Steel] 316 stainless steelRT2HT/ST2MTExtra heavy3114(317.8)

฿ 6,024.41

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

62 Day(s) -20375412.7[Stainless Steel] 304 stainless steelRT2HT/ST2MTExtra heavy2670(272.4)

฿ 7,241.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

10 Day(s) -2036817.9[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTHeavy2002(204.3)

฿ 8,944.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

19 Day(s) -2036817.9[Stainless Steel] 316 stainless steelGS4MT/ST2MT/HTMT/PPTMTHeavy2002(204.3)

฿ 6,437.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

1 Day(s) -2036816.4[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTLight heavy1112(113.5)

฿ 11,802.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

12 Day(s) -2036814.6[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTStandard890(90.8)

฿ 14,566.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

19 Day(s) -2036814.6[Stainless Steel] 316 stainless steelGS4MT/ST2MT/HTMT/PPTMTStandard890(90.8)

฿ 13,790.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

19 Day(s) -20375415.9[Stainless Steel] 304 stainless steelRT2HTSuper heavy4004(408.6)

฿ 16,002.01

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

2 Day(s) -20375415.9[Stainless Steel] 316 stainless steelRT2HTSuper heavy4004(408.6)

฿ 7,354.76

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

62 Day(s) -25491212.7[Stainless Steel] 304 stainless steelRT2HT/ST2MTExtra heavy2670(272.4)

฿ 8,851.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

19 Day(s) -2548387.9[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTHeavy2002(204.3)

฿ 10,918.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

19 Day(s) -2548387.9[Stainless Steel] 316 stainless steelGS4MT/ST2MT/HTMT/PPTMTHeavy2002(204.3)

฿ 13,947.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

1 Day(s) -2548384.6[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTStandard890(90.8)

฿ 17,656.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

19 Day(s) -2548384.6[Stainless Steel] 316 stainless steelGS4MT/ST2MT/HTMT/PPTMTStandard890(90.8)

฿ 16,860.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

19 Day(s) 1025491215.9[Stainless Steel] 304 stainless steelRT2HTSuper heavy4004(408.6)

฿ 7,354.76

CABLE ACCESSARY CABLE TIE 1 Pack(s)

25 Pieces Per Package

62 Day(s) -305107212.7[Stainless Steel] 304 stainless steelRT2HT/ST2MTExtra heavy3114(317.8)

฿ 5,026.65

CABLE ACCESSARY CABLE TIE 1 Pack(s)

25 Pieces Per Package

62 Day(s) -305107212.7[Stainless Steel] 304 stainless steelRT2HT/ST2MTExtra heavy2670(272.4)

฿ 6,182.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

25 Pieces Per Package

12 Day(s) -3059987.9[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTHeavy2002(204.3)

฿ 4,831.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

25 Pieces Per Package

1 Day(s) -3059984.6[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTStandard890(90.8)

฿ 11,760.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

25 Pieces Per Package

10 Day(s) -305107215.9[Stainless Steel] 304 stainless steelRT2HTSuper heavy4004(408.6)

฿ 6,582.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

25 Pieces Per Package

12 Day(s) -35611567.9[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTHeavy2002(204.3)

฿ 4,350.05

CABLE ACCESSARY CABLE TIE 1 Pack(s)

25 Pieces Per Package

1 Day(s) -35611564.6[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTStandard890(90.8)

฿ 5,896.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

25 Pieces Per Package

1 Day(s) -38112504.6[Stainless Steel] 304 stainless steelGS4MT/ST2MT/HTMT/PPTMTStandard890(90.8)

Loading...

  1. 1
 

Basic Information

Environment resistance Flame Retardant Flame retardant grade (main raw materials) NA Representative Standard UL
Operating temperature range (Min - Max)(°C) -80 to +538