MELSEC-Q Series Web Server Unit

Brand :
MITSUBISHI
Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
Remote monitoring, data logging, data writing, and event notifications can be carried out over the Web.
MELSEC-Q Series Web Server Unit Specifications

MELSEC-Q Series Web Server Unit image
Performance Specifications
| Software Specifications | |||
|---|---|---|---|
| Web Server | Number of Simultaneous Connections | 5 | |
| HTTP Version | 1.0 | ||
| User Area Capacity | Standard ROM: Maximum 5 MB, When using a compact flash card: Maximum 1 GB (including home page capacity + logging capacity) | ||
| Parts for Creating User Screen | Java applet: 15 types, SSI: 1 type, CGI: 3 types (Files shipped standard with the Web server unit can be used [creation by user is not possible]) | ||
| Browser | Validated Browser | Internet Explorer 5.5/6.0/7.0/8.0/9.0/10.0/11.0 (only 32-bit version Web browsers are supported) | |
| Java VM | Microsoft VM: Build number: 3309 or later Oracle JRE (J2SE): v1.4 (v1.4.1_02 or later)/Java 5/Java 6/Java 7 (only 32-bit version is supported) | ||
| Mobile Phone | Mobile phone which supports i-mode (user screen can be browsed [standard screen cannot be browsed]) | ||
| Subject | Maximum 373 words | ||
| Main Text | Maximum 960 words | ||
| Attachment | Maximum 256 k words (512 k bytes) | ||
| Attachment File Format | MIME format | ||
| MIME | Version 1.0 | ||
| Attachment Data | CSV or binary format | ||
| Division of Attachment | Not possible | ||
| Encryption | N/A | ||
| Compression | N/A | ||
| Communication With Mail Server | Port Number | 25,587, Other (1 to 65,535) | |
| Authentication Method | · No Authentication · SMTP-AUTH (PLAIN, LOGIN, CRAM-MD5) · POP before SMTP | ||
| Validated Email Client | Internet Explorer 5.5/6.0 (Microsoft Outlook Express 5.5/6.0) Windows mail (for Windows Vista) | ||
| Other | SMTP authentication and POP before SMTP are supported | ||
| FTP Server | Server Function | ✓ | |
| Number of Simultaneous Connections | 10 | ||
| Validated FTP Client Software | Internet Explorer 6.0/7.0/8.0/9.0/10.0/11.0 | ||
| FTP Client | Client Function | ✓ (PUT, GET) | |
| Validated FTP Server Software | Microsoft Internet Information Service | ||
| Security | User Authentication | Number of accounts: Maximum 16 (user ID: 1 to 20 characters, password: 8 to 14 characters) | |
| Access Log | Maximum 500 records | ||
| IP Filter | Number of registrations: Maximum 32 | ||
| Data Acquisition | Tags | Number of tags: Maximum 64, number of elements: Maximum 4,096 (Maximum 64 per tag) | |
| Logging | Number of logs: Maximum 64, lines (records): Maximum 10,000 lines | ||
| Data Acquisition Interval | · When "Collection setting: Fast collection" is selected in the tag setting (only for management CPU): 100 to 60,000 ms (device total: 96 points) · When "Collection setting: Collection" is selected in the tag setting: 1 to 32,767 s (maximum elements: 4,096) | ||
| Hardware Specifications | |||
| Ethernet Part | Interface | 10BASE-T/100BASE-TX | |
| Communication Method | Full-duplex / Half-duplex communication mode | ||
| Flow Control | Full duplex communication: none (IEEE802.3x flow control is not supported) Half duplex communication: back pressure | ||
| Data Transmission Speed | 10 Mbps (10BASE-T) / 100 Mbps (100BASE-TX) | ||
| Transmission Method | Baseband | ||
| Maximum Segment Length | 100 m | ||
| Number of Cascade Connection Levels | Maximum 4 levels (10BASE-T) / Maximum 2 levels (100BASE-TX) | ||
| Support Function | Automatic negotiation function (Automatic recognition of communication speed / communication method) | ||
| RS-232 | Interface | RS-232 compliant | |
| Communication Method | Full-duplex communication | ||
| Synchronization Method | Asynchronous method | ||
| Transmission Speed | 9,600, 19,200, 38,400, 57,600, 115,200 bps | ||
| Transmitting Distance | Maximum 15 m | ||
| Data Format | Start Bit | 1 | |
| Data Bit | 8 | ||
| Stop Bit | 1 | ||
| Parity Check | N/A | ||
| Transmission Control | Flow Control (RS/CS control) | ||
| External Wiring Compatible Connector | 9-pin D-sub (male) screw-in type | ||
| Compact Flash Card Part | Supplied Power Voltage | 3.3 V±5% | |
| Supplied Power Capacity | Maximum 150 mA | ||
| Card Size | TYPE I card | ||
| Installable Quantity | 1 pc. | ||
| Clock | Obtained from the sequencer CPU (or first CPU unit in the case of a multi-CPU system) (every 60 seconds) | ||
| Number of Occupied Inputs/Outputs | 32 points (I/O assignment: intelligent 32 points) | ||
| 5 V DC Internal Current Consumption | 0.69 A | ||
| External Dimensions | Height (H) | 98 mm | |
| Width (W) | 27.4 mm | ||
| Depth (D) | 90 mm | ||
| Weight | 0.17 kg | ||