PLC MELSEC-Q Series Sequencer CPU (Universal Model)

Brand :
MITSUBISHI

Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

High-precision sequencer with a Mitsubishi Electric PLC (CPU unit).
[Features]
· "Universal Model: QnU" is the new generation MELSEC-Q Series sequencer.
· Faster command processing speed.
· Increased device capacity.
· Standard interface adopted.
[Applications]
· Convenient for building a system.

This Product's Features

MELSEC-Q Sequencer CPU (Universal Model): related image

Program capacity (step)

MELSEC-Q Sequencer CPU (Universal Model): related image

Universal Model High-speed Type QCPU

MELSEC-Q Sequencer CPU (Universal Model): related image

Ethernet Port

MELSEC-Q Sequencer CPU (Universal Model): related image

USB Port

MELSEC-Q Sequencer CPU (Universal Model): related image

CPU

  • Basic command processing speed (LD command): 1.9 ns
  • Program capacity: up to 260 K steps
  • Periodic interruption program (minimum interval): 100μs
MELSEC-Q Sequencer CPU (Universal Model): related image
  • SD memory card slot
  • Data logging function
  • Boot Operation
  • Backup/restore
MELSEC-Q Sequencer CPU (Universal Model): related image

Enhanced security functions. A file password consisting of up to 32 characters can be set.

  • Connector for cassette connection.
  • For expansion of CPU unit standard RAM (up to 8 M bytes).
  • Can be used with an SD memory card at the same time.
  • Continuously accessible to file register.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

PLC MELSEC-Q Series Sequencer CPU (Universal Model) | MITSUBISHI | MISUMI Thailand