PLC MELSEC-Q Series C Language CPU (C Language Controller Unit)

Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
- PLC MELSEC-Q Series iQ Platform C Controller by Mitsubishi electric.
- Highly reliable, long-term stable supply.
- Utilization of C language programs.
- Significantly reduces maintenance costs.
- Reduced equipment size.
- Simple construction of a seamless environment with network-connected external devices.
- Lower maintenance and management costs allow resources to be focused on development.
- Easier to configure various control systems. Such as Semiconductor manufacturing equipment, Injection molding, Semiconductor manufacturing system, Expressway monitoring and analysis, Conveyor systems, Automated warehouse.
MELSEC-Q Series C Language CPU (C Language Controller Unit) Specifications
Q06CCPU-V

Q06CCPU-V image
Q06CCPU-V Performance Specifications
| Software Specifications | |||
|---|---|---|---|
| OS | VxWorks Version 5.4 | ||
| Programming Language | C Language (C/C++) | ||
| Hardware Specifications | |||
| Endian Format | Little Endian | ||
| User File Capacity (For Storing User Files) | Standard ROM | 6 M bytes | |
| Compact Flash Card | Depends on the Compact Flash card used (up to 1 G bytes) | ||
| Work RAM (for OS, Driver, User program Execution) | 64 M bytes | ||
| Battery Backup RAM | 128 K bytes | ||
| Compact Flash Card part | Interface | TYPE I (Max. 1 G bytes) TYPE II card is not available I/O cards such as Modem card are not available | |
| Power Supply | +3.3 V DC, Max. 150 mA | ||
| Ethernet Part | Number of Channels | 1 channel | |
| Interface | 10BASE-T/100BASE-TX | ||
| Communication Method | Full Duplex / Half Duplex mode | ||
| Data Transmission Speed | 10 Mbps (10BASE-T) / 100 Mbps (100BASE-TX) | ||
| Transmission Method | Base Band | ||
| Number of Cascade Connection Levels | Maximum 4 Levels (10BASE-T) / Maximum 2 Levels (100BASE-TX) | ||
| Maximum Segment Length | 100 m | ||
| External Wiring Compatible Connector | RJ45 | ||
| Support Function | Automatic negotiation function (Automatic recognition of communication speed / communication method) | ||
| RS-232 Part | Interface | RS-232 compliant | |
| Communication Method | Full-duplex communication / Half-duplex communication | ||
| Synchronization Method | Asynchronous method | ||
| Transmission Speed | 9,600, 14,400, 19,200, 28,800, 38,400, 57,600, 115,200 bps | ||
| Transmitting Distance | Max. 15 m | ||
| Data Format | Start Bit | 1 | |
| Data Bit | 7/8 | ||
| Parity Bit | 1 (vertical parity) / None | ||
| Stop Bit | 1/2 | ||
| Parity Check | Yes (Even/Odd) / None | ||
| Checksum Code | Yes/No | ||
| Transmission Control | Flow Control (RS/CS control) | ||
| External Wiring Compatible Connector | 9-pin D-Sub (male) Screw-in type | ||
| Number of Inputs/Outputs | 4,096 points (X/Y0 to FFF) | ||
| Clock Function | - | Year, month, day, hour, minutes, seconds, day of the week (Leap years are automatically detected.) | |
| Clock System at Power ON | Accuracy of VxWorks POSIX Clock The accuracy may vary depending on the operation program. | ||
| Clock Accuracy at Power OFF | Day difference: -10.89 to +8.64 s (0 to 55°C) Day difference: -4.32 to +5.25 s (25°C) When the power is turned on, more error of -0.5 to +0.5 s may occur. | ||
| Allowable Momentary Power Loss Time | According to the power supply unit | ||
| 5 V DC Internal Current Consumption | 0.75 A | ||
| External Dimensions | Height (H) | 98 mm | |
| Width (W) | 27.4 mm | ||
| Depth (D) | 89.3 mm | ||
| Weight | 0.17 kg | ||
Q06CCPU-V General Specifications
| Ambient Operating Temperature | 0 to 55°C | ||
|---|---|---|---|
| Ambient Storage Temperature | -25 to 75°C | ||
| Ambient Operating Humidity | 5 to 95% RH, non-condensing | ||
| Ambient Storage Humidity | 5 to 95% RH, non-condensing | ||
| Vibration Resistance | JIS B 3502, IEC61131-2 Compatible | Under Intermittent Vibration | Frequency: 5 to 8.4 Hz, Single amplitude: 3.5 |