PLC MELSEC-F FX3U Series Sequencer CPU

Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
Mitsubishi Electric's PLC (CPU unit) microsequencer.
[Features]
· 3rd generation.
· Highest standard in the industry.
· Greatly reinforced built-in functions such as high-speed processing and positioning.
[Applications]
· Convenient for small-scale sequencer controls.
Provides High Speed, High Performance And Expandability

FX3U Series external appearance
Specifications
- Control scale: 16 to 384 points (for CC-Link, AnyWire remote I/O configuration)
- Base unit: 16/32/48/64/80/128 points
- Third-generation microsequencer. New high-performance unit functions with speed, capacity, performance, and functionality.
- Greatly improved built-in functions such as the highest standard of high-speed processing and positioning in the industry.
- Achieves maximum input/output control of up to 384 points, including remote input/output. Can connect many FX2N special expansion devices.
FX3U Base Unit External Appearance

FX3U-16 Series

FX3U-32 Series

FX3U-48 Series

FX3U-64 Series

FX3U-80 Series

FX3U-128 Series

FX3U-32MR/UA1