PLC MELSEC-F FX3UC Series Sequencer CPU

Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
A 3rd generation micro sequencer that is compact, with expansion of up to 256 points possible by expanding the input/output.
[Features]
· Achieves a maximum input/output control function of up to 384 points, including remote input/output.
· The connector input/output system conserves wiring.
· Greatly expanded built-in functions such as the highest standard of high-speed processing and positioning in the industry.
· FX3UC-32MT-LT and FX3UC-32MT-LT-2 have the CC-Link/LT Master Function built in.
· The various functions can be connected to an expanded board.
[Applications]
· Convenient for small-scale sequencer controls.
Product Features

FX3UC Series sequencer main body external appearance

FX3UC Series sequencer main body external appearance 2
- Control scale: 32 to 256 points (384 points for CC-Link, AnyWire remote I/O configuration)
- Base unit: 16/32/64/96 point
Lineup
FX3UC-16MR/D-T
- DC power supply / DC input type
- Input: 8 points 24 V DC sink
- Output: 8 points relay
FX3UC-16MT / D
- DC power supply / DC input type
- Input: 8 points 24 V DC sink
- Output: 8 points transistor sink
FX3UC-16MT/DSS
- DC power supply / DC input type
- Input: 8 points 24 V DC sink/source
- Output: 8 points transistor source
FX3UC-32MT/D
- DC power supply / DC input type
- Input: 16 points 24 V DC sink
- Output: 16 points transistor sink
FX3UC-32MT/DSS
- DC power supply / DC input type
- Input: 16 points 24 V DC sink/source
- Output: 16 points transistor source
FX3UC-64MT/D
- DC power supply / DC input type
- Input: 32 points 24 V DC sink
- Output: 32 points transistor sink
FX3UC-64MT/DSS
- DC power supply / DC input type
- Input: 32 points 24 V DC sink/source
- Output: 32 points transistor source
FX3UC-96MT/D
- DC power supply / DC input type
- Input: 48 points 24 V DC sink
- Output: 48 points transistor sink
FX3UC-96MT/DSS
- DC power supply / DC input type
- Input: 48 points 24 V DC sink/source
- Output: 48 points transistor source