MELSEC-F Series High-Speed Output Adapter FX3U-2HSY-ADP

Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
MELSEC-F series high-speed output adapter.
[Features]
· Adapter for high-speed pulse output exclusively for FX3U sequencers.
· Can also connect to a relay output type FX3U base unit.
· Capable of full-scale positioning control that is affordable and at low cost.
[Applications]
· Positioning control with pulse output.
High-Speed Output Adapter FX3U-2HSY-ADP Features
Dedicated high-speed pulse output adapter for FX3U sequencers.
Servo motors of differential line receiver type can be connected to perform simple positioning of 2 independent axes (max. 200 kHz) based on pulse output. (When 2 units are connected, up to 4 independent axes can be positioned)
FX3U base unit of relay output type can also be connected.
For positioning commands, built-in commands provided by FX3U Sequencers are used.
High-Speed Output Adapter FX3U-2HSY-ADP External Appearance and Drawing

FX3U-2HSY-ADP external appearance

FX3U-2HSY-ADP drawing
High-Speed Output Adapter FX3U-2HSY-ADP Performance Specifications
| Number of Control Axis | 2 independent axes (If 2 units are connected, up to 4 independent axes can be controlled) |
|---|---|
| Pulse Output System | Differential line driver system |
| Pulse Output Format | Pulse train + direction, forward/reverse pulse train |
| Maximum Frequency | 200 kHz |
| Acceleration/Deceleration Processing | According to sequence program |
| Single Control Unit | pulse |
| Positioning Range | According to sequence program |
| Programming Language | Sequence program |
| Position Data | 1 point (set by sequence program) |
| Absolute Position Detection (ABS Current Position Read) | Using sequencer's ABS command |
| Number of Occupied Input/Output | If one FX3U-2HSY-ADP unit is connected, then Y000, Y001, Y004 and Y005 base unit outputs are used. If 2 units are connected, the Y000 to Y007 base unit outputs are used. |
| Applicable Sequencer | FX3U |
| Weight | 0.08 kg |
| Power Supply Specifications | |
| Power Supply Voltage | 5 V DC, 30 mA (internal power supply from the sequencer) 24 V DC, 60 mA (internal power supply from the service power supply of sequencer) |
| Output Specification | |
| Number of Outputs | 4 points 1 unit is connected: Y000, Y001, Y004 and Y005 are assigned. 2 units are connected: Y000 to Y007 are assigned. (The output terminals of sequencer main body that are identical to numbers on the FX3U-2HSY-ADP cannot be used.) |
| Output Type | Forward (FP)/reverse (RP) or pulse (PLS)/direction (DIR) can be selected. |
| Output Method | Differential line driver output |
| Output Frequency | 200 kHz |
| Operation Display | The LED lights up when the output is ON |
High-Speed Output Adapter FX3U-2HSY-ADP General Specifications
| Ambient Temperature | 0 to 55°C: When operating, -25 to 75°C: When saving | ||
|---|---|---|---|
| Relative Humidity | 5 to 95% RH (no condensation): when operating | ||
| Vibration Resistance | When Mounting to DIN Rail | Frequency: 10 to 57 Hz | Single amplitude: 0.035 mm, 10 times in each direction of X, Y and Z (total of 80 minutes each) |
| Frequency: 57 to 150 Hz | Acceleration: 4.9 m/s2, 10 times in each direction of X, Y and Z (total of 80 minutes each) | ||
| When Mounting Directly | Frequency: 10 to 57 Hz | Single amplitude: 0.075 mm, 10 times in each direction of X, Y and Z (total of 80 minutes each) | |
| Frequency: 57 to 150 Hz | Acceleration: 9.8 m/s2, 10 times in each direction of X, Y and Z (total of 80 minutes each) | ||
| Impact Resistant | 147 m/s2, for a duration of 11 ms, 3 times in each direction of X, Y and Z with a half-sine pulse | ||
| Noise Resistance | Achieved through a noise simulator with a noise voltage of 1,000 Vp-p, noise width of 1 μs, the rise time of 1 ns and frequency of 30 to 100 Hz | ||
| Dielectric Strength | Between the output terminal of the high-speed output special adapter and the earth terminal of the sequencer main body: 500 V AC for 1 minute | ||
| Insulation Resistance | Between the output terminal of high-speed output special adapter and earth terminal of sequencer main body: 5 MΩ or more at 500 V DC on an ohmmeter | ||
| Operating Atmosphere | There shall be no corrosive gas or flammable gas and not much conductive dust | ||
| Altitude of Use | 2,000 m or lower Cannot be used in environments pressurized above atmospheric pressure. Doing so may cause failure. | ||