MELSEC-F Input/Output Expansion Block

Brand :
MITSUBISHI

Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

An input/output expansion block that can receive power supply from a basic power supply unit.
[Features]
· Can expand input by 16 points.
· Can be connected to the back of a basic unit or expansion unit.
[Applications]
· Convenient for expanding input/output, receiving power supply from a basic unit or expansion unit.

Variation

MELSEC-F input/output expansion block: related images

FX2N-16EX

MELSEC-F input/output expansion block: related images

FX2N-16EX-C

MELSEC-F input/output expansion block: related images

FX2N-16EYR

MELSEC-F input/output expansion block: related images

FX2N-16EYT

MELSEC-F input/output expansion block: related images

FX2N-16EYT-C

MELSEC-F input/output expansion block: related images

FX2N-8EX

MELSEC-F input/output expansion block: related images

FX2N-8EYR

MELSEC-F input/output expansion block: related images

FX2NC-16EX-T

General Specifications

Common

Ambient Temperature0 To 55°C - When operating -25 To 75°C - When saving
Relative Humidity5 To 95% RH (No Condensation) - When Operating
Vibration-resistantWhen Mounting To DIN RailFrequency: 10 To 57 HzSingle Amplitude: 0.035 mm 10 Times In Each Direction X, Y, Z (Total 80 Minutes Each)
Assessment Standards Are Based On IEC61131-2
Frequency: 57 To 150 HzAcceleration: 4.9 m/s2 10 Times In Each Direction X, Y, Z (Total 80 Minutes Each)
Assessment Standards Are Based On IEC61131-2
When Mounting DirectlyFrequency: 10 To 57 HzSingle Amplitude: 0.075 mm 10 Times In Each Direction X, Y, Z (Total 80 Minutes Each)
Assessment Standards Are Based On IEC61131-2
Frequency: 57 To 150 HzAcceleration: 9.8 m/s2 10 Times In Each Direction X, Y, Z (Total 80 Minutes Each)
Assessment Standards Are Based On IEC61131-2
Shock-Resistant147 m/s2, For A Half-sine Pulse Three Times In Directions X, Y, And Z For A Duration Of 11 ms. The Assessment Standards Are Based On IEC611131-2
Noise ResistantAchieved Through A Noise Simulator With A Noise Voltage Of 1,000 Vp-p, Noise Width Of 1 μs, Rise Time Of 1 ns, And Frequency Of 30 To 100 Hz
Voltage ResistanceBetween The Expansion Input Block Input Terminal And Earth Terminal: 1 Minute At 500 V AC
Insulation ResistanceBetween The Expansion Input Block Input Terminal And Earth Terminal: 5 MΩ Or More At 500 V DC On An Insulation Resistance Meter
Circumstances Of UseWhen There Is Not A Large Amount Of Conductive Dust, And No Corrosion Or Flammable Gas
Frequency Of UseCannot Be Used In Pressurized Environments Below 2,000 m. Doing So May Cause Failures.

FX2N-16EX

Voltage ResistanceBetween The Expansion Input Block Input Terminal And Earth Terminal: 1 Minute At 500 V AC
Insulation ResistanceBetween The Expansion Input Block Input Terminal And Earth Terminal: 5 MΩ Or More At 500 V DC On An Insulation Resistance Meter

FX2N-16EX-C

Voltage ResistanceBetween The Expansion Input Block Input Terminal And Earth Terminal: 1 Minute At 500 V AC
Insulation ResistanceBetween The Expansion Input Block Input Terminal And Earth Terminal: 5 MΩ Or More At 500 V DC On An Insulation Resistance Meter

FX2N-16EYR

Voltage ResistanceBetween The Expansion Output Block Output Terminal And Earth Terminal: 1 Minute At 1,500 V AC
Insulation ResistanceBetween The Expansion Output Block Output Terminal (Relay) And Earth Terminal: 5 MΩOr More At 500 V DC On An Insulation Resistance Meter

FX2N-16EYT

Voltage ResistanceBetween The Expansion Output Block Output Terminal (Transistor) And Earth Terminal: 1 Minute At 500 V AC
Insulation ResistanceBetween The Expansion Output Block Output Terminal (Transistor) And Earth Terminal: 5 MΩ Or More At 500 V DC On An Insulation Resistance Meter

FX2N-16EYT-C

Voltage ResistanceBetween The Expansion Output Block Output Terminal (Transistor) And Earth Terminal: 1 Minute At 500 V AC
Insulation ResistanceBetween The Expansion Output Block Output Terminal (Transistor) And Earth Terminal: 5 MΩ Or More At 500 V DC On An Insulation Resistance Meter

FX2N-8EX

Voltage ResistanceBetween The Expansion Input Block Input Terminal And Earth Terminal: 1 Minute At 500 V AC
Insulation ResistanceBetween The Expansion Input Block Input Terminal And Earth Terminal: 5 MΩ Or More At 500 V DC On An Insulation Resistance Meter

FX2N-8EYR

Voltage ResistanceBetween The Expansion Output Block Output Terminal And Earth Terminal: 1 Minute At 1,500 V AC
Insulation ResistanceBetween The Expansion Output Block Output Terminal (Relay) And Earth Terminal: 5 MΩOr More At 500 V DC On An Insulation Resistance Meter

FX2NC-16EX-T

Ambient Temperature0 To 55°C - When Operating -20 To 70°C - When Saving
Relative Humidity35 To 85% RH (No Condensation) - When Operating
Vibration-resistantWhen Mounting To DIN RailFrequency: 10 To 57 HzSingle Amplitude: 0.035 mm 10 Times In Each Direction X, Y, Z (Total 80 Minutes Each)
Assessment Standards Are Based On IEC61131-2
Frequency: 57 To 150 HzAcceleration: 4.9 m/s2 10 Times In Each Direction X, Y, Z (Total 80 Minutes Each)
Assessment Standards Are Based On IEC61131-2
Shock-Resistant147 m/s2, For A Half-sine Pulse Three Times In Directions X, Y, And Z For A Duration Of 11 ms.
The Assessment Standards Are Based On IEC611131-2
Noise ResistantAchieved Through A Noise Simulator With A Noise Voltage Of 1,000 Vp-p, Noise Width Of 1 μs, Rise Time Of 1 ns, And Frequency Of 30 To 100 Hz
Voltage ResistanceBetween The Expansion Input Block Input Terminal And Earth Terminal: 1 Minute At 500 V AC
Insulation ResistanceBetween The Expansion Input Block Input Terminal And Earth Terminal: 5 MΩ Or More At 500 V DC On An Insulation Resistance Meter
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

FX2N-8EX | MELSEC-F Input/Output Expansion Block | MITSUBISHI | MISUMI Thailand