MELSEC-L Series DC Input Unit

Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
MELSEC-L series DC input unit.
[Features]
· A wider range of lineup than the common type in voltage and number of input points.
· No need to use different units as positive/negative commons are shared in all models of the DC input unit.
· The response speed can be selected based on the connecting target.
[Applications]
· For receiving external ON/OFF signals and transmitting ON/OFF signals externally.
DC Input Unit Specifications
| Item | LX40C6 | LX41C4 | LX42C4 | |
|---|---|---|---|---|
| Number of Inputs | 16 points | 32 points | 64 points | |
| Rated Input Voltage | 24 V DC (+20%/-15%, ripple ratio within 5%) | |||
| Rated Input Current | 6.0 mA TYP. (at 24 V DC) | 4.0 mA TYP. (at 24 V DC) | ||
| ON Voltage / ON Current | 15 V or more / 4 mA or more | 19 V or more / 3 mA or more | ||
| OFF Voltage / OFF Current | 8 V or less / 2 mA or less | 9 V or less / 1.7 mA or less | ||
| Input Resistance | 3.8 kΩ | 5.7 kΩ | ||
| Response Time | OFF > ON | 1 ms / 5 ms / 10 ms / 20 ms / 70 ms or less (initial setup: 10 ms) | ||
| ON > OFF | ||||
| Common Method | 16 points 1 common | 32 points 1 common | ||
| Number of Occupied Units | 1 | |||
| Number of Occupied Inputs/Outputs | 16 points (I/O assignment: input 16 points) | 32 points (I/O assignment: input 32 points) | 64 points (I/O assignment: input 64 points) | |
| External Wiring Connection Method | 18-point terminal block | 40-pin connector | 40-pin connector × 2 | |
| 5 V DC Internal Current Consumption | 90 mA (TYP. all points ON) | 100 mA (TYP. all points ON) | 120 mA (TYP. all points ON) | |
| Weight | 0.15 kg | 0.11 kg | 0.12 kg | |
Shared Use for Positive Common / Negative Common
All DC input unit models share a positive common and a negative common, eliminating the need to use separate units.
Selectable Response Speed According to Equipment to be Connected
All DC input units are capable of selecting the response time from 1 ms, 5 ms, 10 ms, 20 ms and 70 ms, according to the equipment to which it is connected.