MELSEC-F Series Analog Output

Brand :
MITSUBISHI

Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

Analog output device for MELSEC-F Series.
[Features]
· Analog volume output (voltage, current, etc.) can be outputted using an analog output block.
· Analog control, which is indispensable for FA control, is easily provided by the sequencer.
[Applications]
· Convenient for conversion of analog input signal to digital values, and for conversion of digital values to analog output signal.

FX3G-1DA-BD Outline Drawing

FX3G-1DA-BD

FX3G-1DA-BD

FX3G-1DA-BD Specifications

Type Name
(Number Of Channels)
Output SpecificationInsulationConnected Sequencer
ItemVoltage OutputCurrent OutputFX1SFX3GFX3GCFX3UFX3UC
FX3G-1DA-BD
(1ch)
Output Range0 to 10 V DC
(external load 2 kΩ to 1 MΩ)
4 to 20 mA DC
(external load 500 Ω or less)
Between internal and channels: not insulated
Between channels: (not Applicable)
×*1
Maximum of 2 Devices
×××
Resolution2.5 mV (10 V / 4,000)8 μA
{(20 - 4 mA) / 2,000}

*1: One device if the board is a 14 or 24 point type. Adapter connection requires FX3G-CNV-ADP.

FX3U-4DA Outline Drawing

FX3U-4DA

FX3U-4DA

FX3U-4DA Specifications

Type Name
(Number Of Channels)
Output SpecificationInsulationConnected Sequencer
ItemVoltage OutputCurrent OutputFX1SFX3GFX3GCFX3UFX3UC
FX3U-4DA
(4ch)
Output Range-10 to 10 V DC
(external Load 1 kΩ to 1 MΩ)
0 to 10 mA DC,
4 to 20 mA DC
(external load 500 Ω or less)
Between internal and channels: insulated
Between channels: not insulated
×××
Maximum of 8 devices
*1
Maximum of
7 to 8 devices*2
Resolution0.32 mV (20 V × 1/64,000)0.63 μA
(20 mA × 1/32,000)

*1: requires FX2NC-CNV-IF or FX3UC-1PS-5V.
*2: FX3UC-32MT-LT (-2): 7 devices. FX3UC-□□MT/D, FX3UC-□□MT/DSS: 8 devices.

FX3U-4DA-ADP Outline Drawing

FX3U-4DA-ADP

FX3U-4DA-ADP

FX3U-4DA-ADP Specifications

Type Name
(Number Of Channels)
Output SpecificationInsulationConnected Sequencer
ItemVoltage OutputCurrent OutputFX1SFX3GFX3GCFX3UFX3UC
FX3U-4DA-ADP
(4ch)
Output Range0 to 10 V DC
(external load 5 kΩ to 1 MΩ)
4 to 20 mA DC
(external load 500 Ω or less)
Between internal and channels: insulated
Between channels: not insulated
×*1
Maximum of 2 devices

Maximum of 2 devices
*2
Maximum of 4 devices
*2
Maximum of 4 devices
Resolution2.5 mV (10 V / 4,000)4 μA (16 mA / 4,000)

*1: One device if the board is a 14 or 24 point type. Adapter connection requires FX3G-CNV-ADP.
*2: FX3U sequencer and the FX3UC-32MT-LT (-2) require a function expansion board.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat