(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MELSEC-F series expansion board.
[Features]
· Can build the function board for communications into the sequencer.
· Makes communications with data link and external serial interface devices easy.
[Applications]
· For RS422/USB communication.
A communication function board can be built into a sequencer, to add communication function inexpensively.
FX3G-422-BD
FX3U-422-BD
Item | FX3G-422-BD | FX3U-422-BD |
---|---|---|
Transmission Standards | RS-422 standard-compliant | |
Maximum Transmission Distance | 50 m (non-insulated) | |
External Device Connection Method | MINI DIN 8 pin (female) | |
Communication Method | Bidirectional half-duplex | |
Communication Procedure | Programming communication | |
Power Supply / Number of Occupied Inputs/Outputs | Energized from the sequencer. No occupied inputs/outputs | 5 V DC, 20 mA (energized from the sequencer) No occupied inputs/outputs |
A function expansion board that can be built into the FX3U/FX3UC sequencer.
Enables the sequencer to connect to a PC with a USB interface to perform programming or monitoring operations.
FX3U-USB-BD
1. Number of channels: 1
2. Insulation: Yes
3. Maximum transmission distance: up to 5 m (3 m cable included)
4. Control method: Programming communication
FX3U: up to 1 unit
FX3UC: up to 1 unit *Only the FX3UC-32MT-LT (-2) may be installed.
Part Number |
---|
FX3G-422-BD |
FX3U-422-BD |
FX3U-USB-BD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable sequencer | Type of unit | External Device Connection Method |
---|---|---|---|---|---|---|---|---|
฿ 1,335.00 ฿ 1,144.23 | PLC(EXPANSIONUNIT) | 1 Piece(s) | Same day | FX3G / FX3S | RS-422 Communication Function Expansion Board | MINI DIN 8-Pin (Female) | ||
฿ 1,400.00 ฿ 1,231.44 | PLC(EXPANSIONUNIT) | 1 Piece(s) | Same day | FX3U / FX3UC-32MT-LT(-2) | RS-422 Communication Function Expansion Board | MINI DIN 8-Pin (Female) | ||
฿ 2,772.00 ฿ 2,375.60 | PLC(EXPANSIONUNIT) | 1 Piece(s) | Same day | FX3U / FX3UC-32MT-LT(-2) | USB Communication Function Expansion Board | USB (MINI B Plug Female) |
Loading...
Representative Standard | CE | Transmission Speed | 9600bps / 19200bps / 38400bps / 57600bps / 115200bps |
---|
How can we improve?
How can we improve?