CC-Link Analog Input/Output (Input) Unit

Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
· Analog-Digital Converter Module, Connector type / terminal type from MITSUBISHI
· AJ65SBT-64AD and AJ65VBTCU-68ADVN/ADIN are compact A/D converter modules for CC-Link networks. For converting analog signals (voltage or current) to high-accuracy digital signals for PLCs.
· High conversion resolution up to 1/±4000.
· Input type: AJ65SBT-64AD is terminal type, AJ65VBTCU-68ADVN / AJ65VBTCU-68ADIN are connector type.
· Input range: DC-10V to 10V or DC 0–20 mA
· High accuracy: AJ65SBT-64AD (±0.4% at 0 to 55°C, ±0.2% at 25±5°C), AJ65VBTCU-68ADVN/ADIN (±0.3% at 0 to 55°C, ±0.2% at 25±5°C).
AJ65BT-64AD Specifications
| Number of Analog Input Points | 4 points (4 channels) | ||
|---|---|---|---|
| Analog Input | Voltage | -10 to +10 V DC (input resistance: 1 MΩ) | |
| Current | -20 to +20 mA DC (input resistance: 250 Ω) | ||
| Digital Output | 0 to 4,000, -2,000 to +2,000 | ||
| Input/Output Characteristics, Resolution | Input Range | Digital Output Value (Maximum Resolution) | |
| Voltage Input | -10 to 10 V | 0 to 4,000 or -2,000 to 2,000 (5 mV) | |
| 0 to 10 V | 0 to 4,000 or -2,000 to 2,000 (2.5 mV) | ||
| 0 to 5 V | 0 to 4,000 or -2,000 to 2,000 (1.25 mV) | ||
| 1 to 5 V | 0 to 4,000 or -2,000 to 2,000 (1.0 mV) | ||
| Current Input | -20 to 20 mA | 0 to 4,000 or -2,000 to 2,000 (20 μA) | |
| 0 to 20 mA | 0 to 4,000 or -2,000 to 2,000 (10 μA / 5 μA) | ||
| 4 to 20 mA | 0 to 4,000 or -2,000 to 2,000 (4 μA) | ||
| Accuracy (Accuracy With Respect to Maximum Digital Output Value) | Ambient Temperature: 0 to 55°C | ±1% | |
| A/D Conversion Speed | 1 ms / channel | ||
| Absolute Maximum Input | Voltage | ±15 V | |
| Current | ±30 mA | ||
| Insulation Method | Between power supply / communication system and analog input: opto-isolator insulation Between channels: non-insulated | ||
| Dielectric Strength | Between power supply / communication system at once and all analog inputs at once: 500 V AC for 1 minute | ||
| Insulation Resistance | Between all power supply / communication systems at once and all analog inputs at once: 10 MΩ or more at 500 V DC on an insulation resistance tester | ||
| Station Type | Remote device station (Ver. 1 remote device station) | ||
| Number of Occupied Stations | 2 stations | ||
| Unit Power Supply | Voltage | 24 V DC (18 to 30 V DC) | |
| Current | 0.12 A (when 24 V DC) | ||
| External Wiring Connection Method | Communication part, unit power supply part: 7-point 2-piece terminal block (M3.5 screw) Input/output part: 27-point 2-piece terminal block (M3.5 screw) | ||
| External Dimensions | Height (H) | 65 mm | |
| Width (W) | 151.9 mm | ||
| Depth (D) | 63 mm | ||
| Weight | 0.35 kg | ||
AJ65SBT-64AD Specifications
| Number of Analog Input Points | 4 points (4 channels) | ||
|---|---|---|---|
| Analog Input | Voltage | -10 to +10 V DC (input resistance: 1 MΩ) | |
| Current | 0to 20 mA DC (input resistance: 250 Ω) | ||
| Digital Output | -4,096 to +4,095 | ||
| Input/Output Characteristics, Resolution | Input Range | Digital Output Value (Maximum Resolution) | |
| Voltage Input | -10 to 10 V | -4,000 to 4,000 (2.5 mV) | |
| User Range Setting 1 (-10 to 10 V) | -4,000 to 4,000 (2.5 mV) | ||
| 0 to 5 V | 0 to 4,000 (1.25 mV) | ||
| 1 to 5 V | 0 to 4,000 (1.0 mV) | ||
| User Range Setting 2 (0 to 5 V) | 0 to 4,000 (1.0 mV) | ||
| Current Input | 0 to 20 mA | 0 to 4,000 (5 μA) | |
| 4 to 20 mA | 0 to 4,000 (4 μA) | ||
| User Range Setting (0 to 20 mA) | 0 to 4,000 (4 μA) | ||
| Accuracy (Accuracy With Respect to Maximum Digital Output Value) | Ambient Temperature: 25±5°C | ±0.2% | |
| Ambient Temperature: 0 to 55°C | ±0.4% | ||
| A/D Conversion Speed | 1 ms / channel | ||
| Absolute Maximum Input | Voltage | ±15 V | |
| Current | ±30 mA | ||
| Insulation Method | Between communication system and all analog inputs at once: opto-isolator insulation Between power supply system and all analog inputs at once: opto-isolator insulation Between channels: non-insulated | ||
| Dielectric Strength | Between power supply / communication system at once and all analog inputs at once: 500 V AC for 1 minute | ||
| Station Type | Remote device station (Ver. 1 remote device station) | ||
| Number of Occupied Stations | 1 station | ||
| Unit Power Supply | Voltage | 24 V DC (20.4 to 26.4 V DC) | |
| Current | 0.090 A (at 24 V DC) | ||
| Inrush Current | 8.5 A, 2.3 ms or less | ||
| External Wiring Connection Method | Communication part, unit power supply part: 7-point 2-piece terminal block (M3 screw) Input/output part: 18-point direct attachment terminal block (M3 screw) | ||
| External Dimensions | Height (H) | 50 mm | |
| Width (W) | 118 mm | ||
| Depth (D) | 40 mm | ||
| Weight | 0.20 kg | ||
AJ65VBTCU-68ADIN Specifications
| Number of Analog Input Points | 8 points (8 channels) | ||
|---|---|---|---|
| Analog Input | Voltage | 0to 20 mA DC (input resistance: 250 Ω) | |
| Digital Output | -96 to +4,095 | ||
| Input/Output Characteristics, Resolution | Input Range | Digital Output Value (Maximum Resolution) | |
| Current Input | 0 to 20 mA | 0 to 4,000 (5 μA) | |
| 4 to 20 mA | 0 to 4,000 (4 μA) | ||
| User Range Setting (0 to 20 mA) | 0 to 4,000 (4 μA) | ||
| Accuracy (Accuracy With Respect to Maximum Digital Output Value) | Ambient Temperature: 25±5°C | ±0.3% | |
| Ambient Temperature: 0 to 55°C | ±0.2% | ||
| A/D Conversion Speed | 1 ms / channel | ||
| Absolute Maximum Input | Current | ±30 mA | |
| Insulation Method | Between communication system and all analog inputs at once: opto-isolator insulation Between power supply system and all analog inputs at once: transformer insulation Between channels: non-insulated | ||
| Dielectric Strength | Between power supply / communication system at once and all analog inputs at once: 500 V AC for 1 minute | ||
| Protection Grade | IP1XB | ||
| Station Type | Remote device station (Ver. 1 remote device station or Ver. 2 remote device station) | ||
| Number of Occupied Stations | For Ver. 1 remote device station: 3 stations For Ver. 2 remote device station: 1 station (expansion cyclic setting: multiplied by 4) | ||
| Communication Cable | Ver. 1.10 supported CC-Link dedicated cable: FANC-110SBH, FA-CBL200PSBH, CS-110 | ||
| Unit Power Supply | Voltage | 24 V DC (20.4 to 26.4 V DC; ripple ratio: within 5%) | |
| Current | 0.10 A (when 24 V DC) | ||
| Inrush Current | 4.2 A, 1.2 ms or less | ||
| External Wiring Connection Method | Communication part: single-action connector for communication (sold separately) Unit power supply part: single-action connector for FG / power supply (sold separately) Input/output part: single-action connector for I/O (sold separately) | ||
| External Dimensions | Height (H) | 115 mm | |
| Width (W) | 41 mm | ||
| Depth (D) | 67 mm | ||
| Weight | 0.17 kg | ||
AJ65VBTCU-68ADVN Specifications
| Number of Analog Input Points | 8 points (8 channels) | ||
|---|---|---|---|
| Analog Input | Voltage | -10 to +10 V DC (input resistance: 1 MΩ) | |
| Digital Output | -4,096 to +4,095 | ||
| Input/Output Characteristics, Resolution | Input Range | Digital Output Value (Maximum Resolution) | |
| Voltage Input | -10 to 10 V | -4,000 to 4,000 (2.5 mV) | |
| User Range Setting 1 (-10 to 10 V) | -4,000 to 4,000 (2.5 mV) | ||
| 0 to 5 V | 0 to 4,000 (1.25 mV) | ||
| 1 to 5 V | 0 to 4,000 (1.0 mV) | ||
| User Range Setting 2 (0 to 5 V) | 0 to 4,000 (1.0 mV) | ||
| Accuracy (Accuracy With Respect to Maximum Digital Output Value) | Ambient Temperature: 25±5°C | ±0.3% | |
| Ambient Temperature: 0 to 55°C | ±0.2% | ||
| A/D Conversion Speed | 1 ms / channel | ||
| Absolute Maximum Input | Voltage | ±15 V | |
| Insulation Method | Between communication system and all analog inputs at once: opto-isolator insulation Between power supply system and all analog inputs at once: transformer insulation Between channels: non-insulated | ||
| Dielectric Strength | Between power supply / communication system at once and all analog inputs at once: 500 V AC for 1 minute | ||
| Protection Grade | IP1XB | ||
| Station Type | Remote device station (Ver. 1 remote device station or Ver. 2 remote device station) | ||
| Number of Occupied Stations | For Ver. 1 remote device station: 3 stations For Ver. 2 remote device station: 1 station (expansion cyclic setting: multiplied by 4) | ||
| Communication Cable | Ver. 1.10 supported CC-Link dedicated cable: FANC-110SBH, FA-CBL200PSBH, CS-110 | ||
| Unit Power Supply | Voltage | 24 V DC (20.4 to 26.4 V DC; ripple ratio: within 5%) | |
| Current | 0.10 A (when 24 V DC) | ||
| Inrush Current | 4.2 A, 1.2 ms or less | ||
| External Wiring Connection Method | Communication part: single-action connector for communication (sold separately) Unit power supply part: single-action connector for FG / power supply (sold separately) Input/output part: single-action connector for I/O (sold separately) | ||
| External Dimensions | Height (H) | 115 mm | |
| Width (W) | 41 mm | ||
| Depth (D) | 67 mm | ||
| Weight | 0.17 kg | ||