(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MELSERVO-J3 Series encoder cable (direct type).
[Features]
· For Mitsubishi Electric AC servos.
· There are 12 types, with cable lengths of 2 m, 5 m, and 10 m.
[Applications]
· AC servo connection cable.
Product Name | Type Name | Note | |||
---|---|---|---|---|---|
Encoder cable IP65 compatible (direct connection type) | MR-J3ENCBL2M-A1-H | 2 m | Load side cable exit | Highly bend-resistant consumable product | For HF-KP, HF-MP |
MR-J3ENCBL5M-A1-H | 5 m | Load side cable exit | Highly bend-resistant consumable product | For HF-KP, HF-MP | |
MR-J3ENCBL10M-A1-H | 10 m | Load side cable exit | Highly bend-resistant consumable product | For HF-KP, HF-MP | |
MR-J3ENCBL2M-A1-L | 2 m | Load side cable exit | Standard product | For HF-KP, HF-MP | |
MR-J3ENCBL5M-A1-L | 5 m | Load side cable exit | Standard product | For HF-KP, HF-MP | |
MR-J3ENCBL10M-A1-L | 10 m | Load side cable exit | Standard product | For HF-KP, HF-MP | |
MR-J3ENCBL2M-A2-H | 2 m | Cable exit in the opposite direction of the load side | Highly bend-resistant consumable product | For HF-KP, HF-MP | |
MR-J3ENCBL5M-A2-H | 5 m | Cable exit in the opposite direction of the load side | Highly bend-resistant consumable product | For HF-KP, HF-MP | |
MR-J3ENCBL10M-A2-H | 10 m | Cable exit in the opposite direction of the load side | Highly bend-resistant consumable product | For HF-KP, HF-MP | |
MR-J3ENCBL2M-A2-L | 2 m | Cable exit in the opposite direction of the load side | Standard product | For HF-KP, HF-MP | |
MR-J3ENCBL5M-A2-L | 5 m | Cable exit in the opposite direction of the load side | Standard product | For HF-KP, HF-MP | |
MR-J3ENCBL10M-A2-L | 10 m | Cable exit in the opposite direction of the load side | Standard product | For HF-KP, HF-MP |
Part Number |
---|
MR-J3ENCBL2M-A2-H |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (m) | Outlet Direction | Number of Bends Before Breaking |
---|---|---|---|---|---|---|---|---|---|
฿ 2,800.00 ฿ 2,399.88 | INVERTEROPTION | 1 Piece(s) | Same day | - | 2 | Anti-load side drawer | High flex life product |
Loading...
Compatible Series | J3 | Applicable servo motor | HF-KP□/HF-MP□ | Note | Connector for encoder, connector for amplifier |
---|---|---|---|---|---|
IP | IP65 |
Please check the type/dimensions/specifications of the part MR-J3ENCBL2M-A2-H in the MELSERVO-J3 Series Encoder Cable (Direct Type) series.
Part Number |
---|
MR-J3ENCBL10M-A2-L |
MR-J3ENCBL2M-A1-H |
MR-J3ENCBL2M-A1-L |
MR-J3ENCBL2M-A2-L |
MR-J3ENCBL5M-A1-H |
MR-J3ENCBL5M-A1-L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length (m) | Outlet Direction | Number of Bends Before Breaking |
---|---|---|---|---|---|---|---|---|
฿ 2,463.00 | 1 Piece(s) | Same day | - | 10 | Anti-load side drawer | Standard Product | ||
฿ 2,800.00 | 1 Piece(s) | 6 Day(s) | - | 2 | Load-side drawer | High flex life product | ||
฿ 1,457.00 | 1 Piece(s) | Same day | - | 2 | Load-side drawer | Standard Product | ||
฿ 1,457.00 | 1 Piece(s) | Same day | - | 2 | Anti-load side drawer | Standard Product | ||
฿ 3,808.00 | 1 Piece(s) | Same day | - | 5 | Load-side drawer | High flex life product | ||
฿ 1,568.00 | 1 Piece(s) | Same day | 10 | 5 | Load-side drawer | Standard Product |
How can we improve?
How can we improve?