MELSERVO-J2-Super Series PC Communications Cable

Brand :
MITSUBISHI

Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

MELSERVO-J2-Super Series PC communications cable.
[Features]
· For Mitsubishi Electric AC servos.
· Cable length: 3 m.
[Applications]
· AC servo connection cable.

Personal Computer Communications Cable for CN3 Specifications

MR-CPCATCBL3M cable length 3 m

MR-CPCATCBL3M cable length 3 m

Content

Optional connector for RS-232C (3M or equivalent)
10120-3000PE (connector)
10320-52F0-008 (shell kit) *
Personal computer connector (Japan Aviation Electronics Industry)
DE-9SF-N (connector)
DE-C1-J6-S6R (case)

  • *The model names listed are for soldered types. Model names for crimped types are 10120-6000EL (connector) and 10320-3210-000 (shell kit).
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat