CC-Link Analog Input Unit Terminal Block Type

Brand :
MITSUBISHI

Caution

    Product Description

    CC-Link/LT analog input unit.
    [Features]
    · 4 channels.
    · Input: -10 to 10 V DC, 0 to 20 mA DC.
    · Output (resolution): 0 to 4,000, -4,000 to 4,000.
    · Conversion speed: 200 µs / 4 channels.
    · Number of occupied stations: 4 stations in 16‑point mode
    [Applications]
    · Network communication.

    CC-Link Analog Input Unit Terminal Block Type Specifications

    CL2AD4-B external appearance

    CL2AD4-B external appearance

    CL2AD4-B dimensional outline drawing (unit: mm)

    CL2AD4-B dimensional outline drawing (unit: mm)

    Performance Specifications

    Analog Input Points4 points (4 channels)
    Analog InputVoltage-10 to +10 V DC (input resistance: 11 MΩ)
    Current0 to 20 mA DC (input resistance: 250 Ω)
    Digital Output-4,096 to +4,095
    Input/Output Characteristics, ResolutionInput RangeDigital Output Value (Maximum Resolution)
    Voltage Input0 To 10 V0 to 4,000 (2.5 mV)
    0 To 5 V0 to 4,000 (1.25 mV)
    1 To 5 V0 to 4,000 (1.0 mV)
    -10 To 10 V-4,000 to 4,000 (2.5 mV)
    Current Input0 To 20 mA0 to 4,000 (5 μA)
    4 To 20 mA0 to 4,000 (4 μA)
    Precision (Precision With Respect To Maximum Digital Output Value)Ambient Temperature: 25±5°C±0.2%
    Ambient Temperature: 0 To 55°C±0.4%
    Temperature Coefficient±80 ppm/°C (0.0080%/°C)
    A/D Conversion Speed200 µs / 4 channels
    Absolute Maximum InputVoltage±15 V
    Current±30 mA
    Isolation MethodBetween communication system and all analog inputs at once: photocoupler insulation, transformer insulation
    Between power supply system and all analog inputs at once: photocoupler insulation, transformer insulation
    Between communication system and power supply system: photocoupler insulation, transformer insulation
    Between channels: non-insulation
    Dielectric StrengthBetween communication system and all analog inputs at once, between power supply system and all analog inputs at once, between communication system and power supply system: 500 V AC for 1 minute
    Insulation ResistanceBetween communication system and all analog inputs at once, between power supply system and all analog inputs at once, between communication system and power supply system: 10 MΩ or more at 500 V DC
    Protection GradeIP2X
    Number Of Occupied Stations4 stations in 16-point mode
    Unit Power SupplyVoltage24 V DC (20.4 to 28.8 V DC, Ripple Ratio within 5%)
    Current70 mA
    Current At Startup570 mA
    External Wiring Connection Method14-point Direct Attachment Terminal Block (M3 Screw)
    Mass0.15 kg

    General Specifications

    Ambient Operating Temperature0 to 55℃
    Ambient Storage Temperature-25 to 75℃
    Ambient Operating Humidity5 to 95% RH, assuming no condensation
    Ambient Storage Humidity5 to 95% RH, assuming no condensation
    Vibration ResistanceJIS B 3502, IEC 61131-2 compliantUnder Intermittent VibrationFrequency: 5 to 8.4 Hz, Amplitude: 3.5 mm
    Frequency: 8.4 to 150 Hz, Acceleration: 9.8 m/s2
    Sweeps: 10 sweeps in each direction of X, Y and Z
    Under Continuous VibrationFrequency: 5 to 8.4 Hz, Amplitude: 1.75 mm
    Frequency: 8.4 to 150 Hz, Acceleration: 4.9 m/s2
    Impact ResistanceConforms to JIS B 3502, IEC 61131-2 (147 m/s2, 3 sweeps in 3 directions of X, Y and Z)
    Operating AtmosphereNo corrosive gas
    Operating Altitude0 to 2,000 m
    Installation LocationInside the control panel
    Overvoltage CategoryII or lower
    Pollution Degree2 or less
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat