(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
CC-Link remote I/O unit. Screw / 2‑piece terminal block type.
[Features]
· Positive/negative common shared type.
· Used for CC-Link remote input in an in-line field network.
[Applications]
· Convenient for connections with field networks.
AJ65BTB◯ - ◯ external appearance
The terminal block is removable
Type Name | Input Format | Rated Input Voltage/Current | Number of Inputs | Input Response Time | External Connection | |
---|---|---|---|---|---|---|
AJ65BTB1-16D | DC input | Positive Common / Negative Common | 24 V DC / 7 mA | 16 points | 10 ms or less | 1-wire type |
AJ65BTB2-16D | DC input | Positive Common / Negative Common | 24 V DC / 7 mA | 16 points | 10 ms or less | 2-wire type |
Model | Input Format | Rated Input Voltage/Current | Number of Inputs | Input Response Time | External Connection | |
---|---|---|---|---|---|---|
AJ65FBTA4-16D | DC input | Positive common | 24 V DC / 7 mA | 16 points | 1.5 ms or less | 2- to 4-wire type |
AJ65FBTA4-16DE | DC input | Negative common | 24 V DC / 7 mA | 16 points | 1.5 ms or less | 2- to 4-wire type |
Type Name | Input Format | Rated Input Voltage/Current | Number of Inputs | Input Response Time | External Connection | |
---|---|---|---|---|---|---|
AJ65SBTB2N-8A | AC Input | - | 100 V AC / 7 mA | 8 points | 20 ms or less | 2-wire type |
AJ65SBTB2N-16A | AC Input | - | 100 V AC / 7 mA | 16 points | 20 ms or less | 2-wire type |
AJ65SBTB1-8D | DC input | Positive Common / Negative Common | 24 V DC / 7 mA | 8 points | 1.5 ms or less | 1-wire type |
AJ65SBTB3-8D | DC input | Positive Common / Negative Common | 24 V DC / 7 mA | 8 points | 1.5 ms or less | 3-wire type |
AJ65SBTB1-16D | DC input | Positive Common / Negative Common | 24 V DC / 7 mA | 16 points | 1.5 ms or less | 1-wire type |
AJ65SBTB1-16D1 | DC input | Positive Common / Negative Common | 24 V DC / 5 mA | 16 points | 0.2 ms or less | 1-wire type |
AJ65SBTB3-16D | DC input | Positive Common / Negative Common | 24 V DC / 7 mA | 16 points | 1.5 ms or less | 3-wire type |
AJ65SBTB3-16D5 | DC input | Positive Common / Negative Common | 5 V DC / 4 mA | 16 points | 1.5 ms or less | 3-wire type |
AJ65SBTB3-16KD | DC input | Positive Common / Negative Common | 24 V DC / 7 mA | 16 points | 0.2 ms or less, 1.5 ms or less, 5 ms or less, 10 ms or less | 3-wire type |
AJ65SBTB1-32D | DC input | Positive Common / Negative Common | 24 V DC / 7 mA | 32 points | 1.5 ms or less | 1-wire type |
AJ65SBTB1-32D1 | DC input | Positive Common / Negative Common | 24 V DC / 5 mA | 32 points | 0.2 ms or less | 1-wire type |
AJ65SBTB1-32D5 | DC input | Positive Common / Negative Common | 5 V DC / 4 mA | 32 points | 1.5 ms or less | 1-wire type |
AJ65SBTB1-32KD | DC input | Positive Common / Negative Common | 24 V DC / 7 mA | 32 points | 0.2 ms or less, 1.5 ms or less, 5 ms or less, 10 ms or less | 1-wire type |
Single-Action Connector Type External Appearance
Single-Action Connector Type External Appearance
Type Name | Input Format | Rated Input Voltage/Current | Number of Inputs | Input Response Time | External Connection | |
---|---|---|---|---|---|---|
AJ65VBTCU3-8D1 | DC input | Positive common | 24 V DC / 5 mA | 8 points | 0.2 ms or less | 3-wire type |
AJ65VBTCU3-16D1 | DC input | Positive common | 24 V DC / 5 mA | 16 points | 0.2 ms or less | 3-wire type |
AJ65SBTC4-16DN | DC input | Positive common | 24 V DC / 5 mA | 16 points | 1.5 ms or less | 4-wire type |
AJ65SBTC4-16DE | DC input | Negative common | 24 V DC / 5 mA | 16 points | 1.5 ms or less | 4-wire type |
AJ65SBTC1-32D | DC input | Positive Common / Negative Common | 24 V DC / 5 mA | 32 points | 1.5 ms or less | 1-wire type |
AJ65SBTC1-32D1 | DC input | Positive Common / Negative Common | 24 V DC / 5 mA | 32 points | 0.2 ms or less | 1-wire type |
Part Number |
---|
AJ65SBTB1-32KD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Inputs | Rated Input Voltage (V) | Rated input current (mA) | Input answer time | Terminal shape | Type of unit | Input target | External connection | I/O unit power supply current |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,910.00 ฿ 7,940.40 | PLC(EXPANSION UNIT) | 1 Piece(s) | 43 Day(s) | 32 | DC24V | 7mA | 0.2ms/1.5ms/5ms/10ms | Screw terminal block | DC input | Positive/ Negative Common | 1-line type | 75mA |
Loading...
Representative Standard | CE / UL |
---|
Please check the type/dimensions/specifications of the part AJ65SBTB1-32KD in the MELSEC CC-Link Small-Size Type Remote I/O Unit (Input Unit) series.
Part Number |
---|
AJ65FBTA4-16DE |
AJ65MBTL1N-16D |
AJ65MBTL1N-32D |
AJ65SBTB1-8D |
AJ65SBTB2N-16A |
AJ65SBTB2N-8A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number Of Inputs | Rated Input Voltage (V) | Rated input current (mA) | Input answer time | Terminal shape | Type of unit | Input target | External connection | I/O unit power supply current |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,860.00 | 1 Piece(s) | 86 Day(s) | 16 | DC24V | 7mA | 1.5ms | Waterproof Connector | DC input | Negative Common | 2 to 4 Line Type | 40mA | ||
฿ 5,543.00 | 1 Piece(s) | 86 Day(s) | 16 | DC24V | 4mA | 1.5ms | Embedded Type I/O Module | DC input | Positive Common | - | 35mA | ||
฿ 9,137.00 | 1 Piece(s) | 86 Day(s) | 32 | DC24V | 4mA | 1.5ms | Embedded Type I/O Module | DC input | Positive Common | - | 45mA | ||
฿ 5,543.00 | 1 Piece(s) | Same day | 8 | DC24V | 7mA | 1.5ms | Screw terminal block | DC input | Positive/ Negative Common | 1-line type | 30mA | ||
฿ 7,290.00 | 1 Piece(s) | 6 Day(s) | 16 | VAC 100–120 | 7mA | 20ms | Screw terminal block | AC input | AC input | 2-Wire | 40mA | ||
฿ 5,605.00 | 1 Piece(s) | Same day | 8 | VAC 100–120 | 7mA | 20ms | Screw terminal block | AC input | AC input | 2-Wire | 35mA |
How can we improve?
How can we improve?