1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MELSEC CC-Link Small-Size Type Remote I/O Unit (Input Unit) (Part Number)

PLC(EXPANSION UNIT)

MELSEC CC-Link Small-Size Type Remote I/O Unit (Input Unit)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,543.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

CC-Link remote I/O unit. Screw / 2‑piece terminal block type.
[Features]
· Positive/negative common shared type.
· Used for CC-Link remote input in an in-line field network.
[Applications]
· Convenient for connections with field networks.

Screw / 2-Piece Terminal Block Type Features

CC-Link screw / 2-piece Terminal Block Type (Input Unit): related image

AJ65BTB◯ - ◯ external appearance

CC-Link screw / 2-piece Terminal Block Type (Input Unit): related image

The terminal block is removable

Input Unit

Type Name Input Format Rated Input Voltage/Current Number of Inputs Input Response Time External Connection
AJ65BTB1-16D DC input Positive Common / Negative Common 24 V DC / 7 mA 16 points 10 ms or less 1-wire type
AJ65BTB2-16D DC input Positive Common / Negative Common 24 V DC / 7 mA 16 points 10 ms or less 2-wire type

Screw / Dust-Proof Type Features

CC-Link screw / 2-piece Terminal Block Type (Input Unit): related image
  • Can be mounted in 6 directions
  • Input unit
  • Model: AJ65DBTB1-32D
  • Input type: DC input positive common / negative common
  • Rated input voltage/current: 24 V DC / 5 mA
  • Number of input points: 32
  • Input response time: 10 ms or less
  • External connection: 1-wire type

Waterproof Connector Type Features

CC-Link screw / 2-piece Terminal Block Type (Input Unit): related image
  • Water resistant, waterproof type conforming to IP67
  • The unit can be replaced without interrupting the system
  • Simple connection requiring no tools, saving man-hours
  • Built-in terminating resistor (110Ω/130Ω selectable with a switch)
  • Can be mounted in 6 directions

Input Unit

Model Input Format Rated Input Voltage/Current Number of Inputs Input Response Time External Connection
AJ65FBTA4-16D DC input Positive common 24 V DC / 7 mA 16 points 1.5 ms or less 2- to 4-wire type
AJ65FBTA4-16DE DC input Negative common 24 V DC / 7 mA 16 points 1.5 ms or less 2- to 4-wire type

Screw Terminal Block Type Features

CC-Link screw / 2-piece Terminal Block Type (Input Unit): related image
  • Extensive lineup to choose from according to the external device connection method and input/output specifications of external devices.
  • The finger protection feature at the top of the terminal block prevents accidental human contact with the live parts, while allowing the terminal block type remote I/O unit to be installed directly to the machine.

Input Unit

Type Name Input Format Rated Input Voltage/Current Number of Inputs Input Response Time External Connection
AJ65SBTB2N-8A AC Input - 100 V AC / 7 mA 8 points 20 ms or less 2-wire type
AJ65SBTB2N-16A AC Input - 100 V AC / 7 mA 16 points 20 ms or less 2-wire type
AJ65SBTB1-8D DC input Positive Common / Negative Common 24 V DC / 7 mA 8 points 1.5 ms or less 1-wire type
AJ65SBTB3-8D DC input Positive Common / Negative Common 24 V DC / 7 mA 8 points 1.5 ms or less 3-wire type
AJ65SBTB1-16D DC input Positive Common / Negative Common 24 V DC / 7 mA 16 points 1.5 ms or less 1-wire type
AJ65SBTB1-16D1 DC input Positive Common / Negative Common 24 V DC / 5 mA 16 points 0.2 ms or less 1-wire type
AJ65SBTB3-16D DC input Positive Common / Negative Common 24 V DC / 7 mA 16 points 1.5 ms or less 3-wire type
AJ65SBTB3-16D5 DC input Positive Common / Negative Common 5 V DC / 4 mA 16 points 1.5 ms or less 3-wire type
AJ65SBTB3-16KD DC input Positive Common / Negative Common 24 V DC / 7 mA 16 points 0.2 ms or less, 1.5 ms or less, 5 ms or less, 10 ms or less 3-wire type
AJ65SBTB1-32D DC input Positive Common / Negative Common 24 V DC / 7 mA 32 points 1.5 ms or less 1-wire type
AJ65SBTB1-32D1 DC input Positive Common / Negative Common 24 V DC / 5 mA 32 points 0.2 ms or less 1-wire type
AJ65SBTB1-32D5 DC input Positive Common / Negative Common 5 V DC / 4 mA 32 points 1.5 ms or less 1-wire type
AJ65SBTB1-32KD DC input Positive Common / Negative Common 24 V DC / 7 mA 32 points 0.2 ms or less, 1.5 ms or less, 5 ms or less, 10 ms or less 1-wire type

Single-Action Connector Type Features

CC-Link screw / 2-piece Terminal Block Type (Input Unit): related image

Single-Action Connector Type External Appearance

CC-Link screw / 2-piece Terminal Block Type (Input Unit): related image

Single-Action Connector Type External Appearance

Input Unit

Type Name Input Format Rated Input Voltage/Current Number of Inputs Input Response Time External Connection
AJ65VBTCU3-8D1 DC input Positive common 24 V DC / 5 mA 8 points 0.2 ms or less 3-wire type
AJ65VBTCU3-16D1 DC input Positive common 24 V DC / 5 mA 16 points 0.2 ms or less 3-wire type
AJ65SBTC4-16DN DC input Positive common 24 V DC / 5 mA 16 points 1.5 ms or less 4-wire type
AJ65SBTC4-16DE DC input Negative common 24 V DC / 5 mA 16 points 1.5 ms or less 4-wire type
AJ65SBTC1-32D DC input Positive Common / Negative Common 24 V DC / 5 mA 32 points 1.5 ms or less 1-wire type
AJ65SBTC1-32D1 DC input Positive Common / Negative Common 24 V DC / 5 mA 32 points 0.2 ms or less 1-wire type
Part Number
AJ65SBTB1-32KD SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Of Inputs Rated Input Voltage
(V)
Rated input current
(mA)
Input answer time Terminal shape Type of unit Input target External connection I/O unit power supply current

฿ 11,910.00

฿ 7,940.40

PLC(EXPANSION UNIT) 1 Piece(s) 43 Day(s) 32DC24V7mA0.2ms/1.5ms/5ms/10msScrew terminal blockDC inputPositive/ Negative Common1-line type75mA

Loading...

  1. 1
 

Basic Information

Representative Standard CE / UL

Please check the type/dimensions/specifications of the part AJ65SBTB1-32KD in the MELSEC CC-Link Small-Size Type Remote I/O Unit (Input Unit) series.

Products with similar specification

Part Number
AJ65FBTA4-16DE
AJ65MBTL1N-16D
AJ65MBTL1N-32D
AJ65SBTB1-8D
AJ65SBTB2N-16A
AJ65SBTB2N-8A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber Of Inputs Rated Input Voltage
(V)
Rated input current
(mA)
Input answer time Terminal shape Type of unit Input target External connection I/O unit power supply current

฿ 13,860.00

1 Piece(s) 86 Day(s) 16DC24V7mA1.5msWaterproof ConnectorDC inputNegative Common2 to 4 Line Type40mA

฿ 5,543.00

1 Piece(s) 86 Day(s) 16DC24V4mA1.5msEmbedded Type I/O ModuleDC inputPositive Common-35mA

฿ 9,137.00

1 Piece(s) 86 Day(s) 32DC24V4mA1.5msEmbedded Type I/O ModuleDC inputPositive Common-45mA

฿ 5,543.00

1 Piece(s) Same day 8DC24V7mA1.5msScrew terminal blockDC inputPositive/ Negative Common1-line type30mA

฿ 7,290.00

1 Piece(s) 6 Day(s) 16VAC 100–1207mA20msScrew terminal blockAC inputAC input2-Wire40mA

฿ 5,605.00

1 Piece(s) Same day 8VAC 100–1207mA20msScrew terminal blockAC inputAC input2-Wire35mA