1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

CC-Link Digital/Analog Conversion Unit Screw Terminal Block Type

CC-Link Digital/Analog Conversion Unit Screw Terminal Block Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 15,092.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

CC-Link compatible unit.
[Features]
· Capable of digital-analog conversions within a field network.
[Applications]
· Convenient for equipment connection in a field network.

CC-Link Digital-Analog Conversion Unit Screw Terminal Block Type: Type Specifications

CC-Link Digital-Analog Current Conversion Unit AJ65BT-64DAI

CC-Link Digital/Analog Voltage Conversion Unit AJ65BT-64DAV

AJ65BT-64DAI

AJ65BT-64DAI

  • 4 channels
  • Input (resolution): 0 to 4,000
  • Output: 4 to 20 mA DC
  • Conversion speed: 1 ms / 1 channel
  • 2-piece terminal block type
  • Number of occupied stations: 2
AJ65BT-64DAV

AJ65BT-64DAV

  • 4 channels
  • Input (resolution): -2,000 to 2,000
  • Output: -10 to 10 V DC
  • Conversion speed: 1 ms / 1 channel
  • 2-piece terminal block type
  • Number of occupied stations: 2

CC-Link Digital-Analog Conversion Unit AJ65SBT-62DA

CC-Link Digital/Analog Conversion Unit AJ65SBT2B-64DA

AJ65SBT-62DA

AJ65SBT-62DA

  • 2 channels
  • Input (resolution): 0 to 4,000, -4,000 to 4,000
  • Output: -10 to 10 V DC, 0 to 20 mA DC
  • Conversion speed: 1 ms / 1 channel
  • Terminal block type
  • Number of occupied stations: 1
AJ65SBT2B-64DA

AJ65SBT2B-64DA

  • 4 channels
  • Input (resolution): 0 to 12,000, -12,000 to 12,000, -16,000 to 16,000
  • Output: -10 to 10 V DC, 0 to 20 mA DC
  • Conversion speed: 200 µs / 1 channel
  • 2-piece terminal block type
  • Number of occupied stations: 1

CC-Link Digital-Analog Conversion Unit AJ65VBTCU-68DAVN

AJ65VBTCU-68DAVN

AJ65VBTCU-68DAVN

  • 8 channels
  • Input (resolution): 0 to 4,000, -4,000 to 4,000
  • Output: -10 to 10 V DC
  • Conversion speed: 1 ms / 1 channel
  • Single-action Connector Type
  • Number of occupied stations: 1 (Ver. 2) / 3 (Ver. 1)

CC-Link Digital-Analog Conversion Unit Screw Terminal Block Type: Common Specifications

Ambient Operating Temperature0 to 55°C
Ambient Storage Temperature-20 to 75°C
Ambient Operating Humidity10 to 90% RH, assuming non-condensing
Ambient Storage Humidity10 to 90% RH, assuming non-condensing
Vibration ResistanceJIS B 3502, IEC 61131-2 CompatibleUnder Intermittent VibrationAJ65BT-64DAI, AJ65BT-64DAV, AJ65SBT-62DA
Frequency: 5 to 8.4 Hz, amplitude: 3.5 mm
Frequency: 8.4 to 150 Hz, Acceleration: 9.8 m/s2
Sweeps: 10 sweeps in each direction of X, Y and Z

AJ65SBT2B-64DA
Frequency: 5 to 8.4 Hz, Single amplitude: 3.5 mm
Frequency: 8.4 to 150 Hz, Constant acceleration: 9.8 m/s2
Sweeps: 10 sweeps in each direction of X, Y and Z
AJ65VBTCU-68DAVN
Frequency: 5 to 9 Hz, Single amplitude: 3.5 mm
Frequency: 9 to 150 Hz, Constant acceleration: 9.8 m/s2
Sweeps: 10 sweeps in each direction of X, Y and Z
Under Continuous VibrationAJ65BT-64DAI, AJ65BT-64DAV, AJ65SBT-62DA
Frequency: 5 to 8.4 Hz, Amplitude: 1.75 mm
Frequency: 8.4 to 150 Hz, Acceleration: 4.9 m/s2

AJ65SBT2B-64DA
Frequency: 5 to 8.4 Hz, Single amplitude: 1.75 mm
Frequency: 8.4 to 150 Hz, Constant acceleration: 4.9 m/s2

AJ65VBTCU-68DAVN
Frequency: 5 to 9 Hz, Single amplitude: 1.75 mm
Frequency: 9 to 150 Hz, Constant acceleration: 4.9 m/s2
Impact ResistantJIS B 3502, IEC 61131-2 compatible
(147 m/s2, 3 times in 3 directions of X, Y and Z)
Operating AtmosphereNo corrosive gas
Operating Altitude0 to 2,000 m
Installation LocationInside the control panel
Overvoltage CategoryII or lower
Pollution Degree2 or less
Part Number
AJ65SBT2B-64DASALE
AJ65SBT-62DASALE
AJ65VBTCU-68DAVNSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Outputs Terminal shape Type of unit A/D conversion time Current output range

฿ 22,587.00

฿ 15,058.75

PLC(EXPANSIONUNIT) 1 Piece(s) Same day 4Screw/ Two-Piece Terminal BlockVoltage/Current output200μs/1chDC 0–20 mA

฿ 15,092.00

฿ 10,061.84

PLC(EXPANSIONUNIT) 1 Piece(s) Same day 2Screw terminal blockVoltage/Current output1ms/1chDC 0–20 mA

฿ 30,082.00

฿ 20,055.67

PLC(EXPANSION UNIT) 1 Piece(s) Same day 8Single Action ConnectorVoltage Output1ms/1ch-

Loading...

  1. 1
 

Basic Information

Representative Standard UL Voltage output range DC-10 to 10V