Dedicated CC-Link/LT Power Supply

Brand :
MITSUBISHI

Caution

    Product Description

    Power supply designed to supply power exclusively to CC-Link/LT systems from an external power source.
    [Features]
    · Power supply for general-purpose sequencer.
    · Built-in 2‑A power supply.
    · Stable 24 V DC.
    [Applications]
    · Power supply.
    · Exclusively for CC-Link/LT.

    Dedicated CC-Link/LT Power Supply Specifications

    Dedicated CC-Link/LT Power Supply: related image

    CL1PSU-2A external appearance

    Dedicated CC-Link/LT Power Supply: related image

    CL1PSU-2A dimensional drawing, unit: mm

    InputRated Voltage100/120/200/230/240 V AC
    Allowable Voltage Range85 to 264 V AC
    Rated Current1.2 A / 100 V AC, 0.7 A / 200 V AC
    Rated Frequency50/60 Hz
    Power Supply Fuse3.15 A
    Inrush CurrentMax. 50 A / 100 V AC, Max. 60 A / 200 V AC
    OutputOutput Voltage24 V DC +10%/-5%
    Output Current0.01 to 2 A, Subject to derating depending on the ambient temperature and power supply voltage.
    [Use the system so that the total current consumption of each station does not exceed 2 A when power is supplied (except immediately after the power is turned on).]
    Ripple Noise500 mVp‑p or less
    Allowable Momentary Power Outage DurationPS2: Operation continues after a momentary power outage of 10 ms or less.
    Protection GradeIP1X
    Protection FunctionExcess Current Protection110 to 160%, drooping characteristics, automatically reset
    Excess Voltage Protection27 to 33 V, output cutoff, not automatically reset
    External Connection Method· Power supply to dedicated power supply: terminal block, 3 points (M3 screw)
    · Power supply to communication part and CC-Link/LT system: dedicated CC-Link/LT connector (4 pins) × 2
    Mass0.4 kg
    Ambient Temperature0 to 55°C - When Operating, -25 to 70°C - When Saving
    Relative Humidity5 to 95% RH (No Condensation) - When Operating / When Saving
    Vibration ResistanceUnder Intermittent VibrationFrequency: 10 To 57 HzSingle amplitude: 0.075 mm 10 times in each direction of X, Y and Z (total 80 minutes each)
    Frequency: 57 To 150 HzAcceleration: 9.8 m/s2 10 times in each direction of X, Y and Z (total 80 minutes each)
    Under Continuous VibrationFrequency: 10 To 57 HzSingle amplitude: 0.035 mm 10 times in each direction of X, Y and Z (total 80 minutes each)
    Frequency: 57 To 150 HzAcceleration: 4.9 m/s2 10 times in each direction of X, Y and Z (total 80 minutes each)
    Impact Resistance147 m/s2, 3 times in each direction of X, Y and Z
    Noise ResistanceAchieved through a noise simulator with a noise voltage of 1,000 Vp‑p, noise width of 1 μs and frequency of 25 to 60 Hz.
    Withstand VoltageAC type: 15,000 V AC for 1 min
    DC type: 5,000 V AC for 1 min
    Insulation ResistanceBetween all external terminals at once and the earth terminal: 10 MΩ at 500 V DC on an insulation resistance meter
    Operating AtmosphereThere shall be no corrosion gas or flammable gas and not much conductive dust.
    Altitude Of Use2,000 m or lower
    Cannot be used in environments pressurized higher than the atmospheric pressure. Doing so may cause failures.
    Installation LocationInside the control panel
    Overvoltage CategoryII or lower
    Indicates the assumed wiring part to which the applicable equipment is connected between the public network and the mechanical system in plant. Category II applies to the equipment to which power is supplied from a fixed facility. The surge withstand voltage for equipment of up to 300 V in rating is 2,500 V.
    Pollution Degree2 or lower
    Index to indicate the degree of conductive material generation in the use environment.
    Pollution degree 2 indicates that only non-conductive contaminants will generate.
    However, temporary conduction may still occur in the environment due to accidental condensation.
    EarthingD-type earthing (earthing resistance: 100 Ω or less)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat