CC-Link/LT Analog Output Unit

Caution
Product Description
CC-Link/LT analog output unit for an on-board/on-equipment wire saving network.
[Features]
· Analog output unit for general-purpose sequencer.
· Conversion of analog input signal to digital values, and for conversion of digital values to analog output signal.
· The number of input/output points (occupied stations) varies by the last channel permitted for conversion.
· The number of input/output points (occupied stations) can be reduced.
· A dedicated flat cable is directly attached to the unit (50 cm).
[Applications]
· Network communication.
CC-Link/LT Analog Unit Terminal Block Type Analog Output Unit Specifications

CL2DA2-B external appearance

CL2DA2-B dimensional drawing, unit: mm
| Analog Output Points | 2 points (2 channels) | ||
|---|---|---|---|
| Digital Input | Voltage: -4,096 to +4,095 Current: -96 to +4,095 | ||
| Analog Output | Voltage | -10 to +10 V DC (external load resistance: 1 kΩ to 1 MΩ) | |
| Current | 0 to 20 mA DC (external load resistance: 0 to 600 Ω) | ||
| Input/Output Characteristics, Resolution | Output Range | Digital Input Value (Maximum Resolution) | |
| Voltage Output | 0 To 5 V | 0 to 4,000 (1.25 mV) | |
| 1 To 5 V | 0 to 4,000 (1 mV) | ||
| 0 To 10 V | 0 to 4,000 (2.5 mV) | ||
| -10 To 10 V | -4,000 to 4,000 (2.5 mV) | ||
| Current Output | 0 To 20 mA | 0 to 4,000 (5 μA) | |
| 4 To 20 mA | 0 to 4,000 (4 μA ) | ||
| Precision (Precision With Respect To Maximum Analog Output Value) | Ambient Temperature: 25±5°C | ±0.2% | |
| Ambient Temperature: 0 To 55°C | ±0.4% | ||
| Temperature Coefficient | ±80 ppm/°C (0.0080%/°C) | ||
| D/A Conversion Speed | 200 μs / 2 channels | ||
| Absolute Maximum Output | Voltage | ±12 V | |
| Current | 21 mA | ||
| Output Short-Circuit Protection | Available | ||
| Isolation Method | Between communication system and all analog outputs at once: photocoupler insulation, transformer insulation Between power supply system and all analog outputs at once: photocoupler insulation, transformer insulation Between communication system and power supply system: photocoupler insulation, transformer insulation Between channels: non-insulation | ||
| Dielectric Strength | Between communication system and all analog outputs at once, between power supply system and all analog outputs at once, between communication system and power supply system: 500 V AC for 1 minute | ||
| Insulation Resistance | Between communication system and all analog outputs at once, between power supply system and all analog outputs at once, between communication system and power supply system: 10 MΩ or more at 500 V DC | ||
| Protection Grade | IP2X | ||
| Number Of Occupied Stations | 2 stations in 16-point mode | ||
| Unit Power Supply | Voltage | 24 V DC (20.4 to 28.8 V DC, Ripple Ratio within 5%) | |
| Current | 170 mA | ||
| Current At Startup | 470 mA | ||
| External Wiring Connection Method | 14-point Direct Attachment Terminal Block (M3 Screw) | ||
| Mass | 0.15 kg | ||
| Ambient Operating Temperature | 0 to 55℃ | ||
|---|---|---|---|
| Ambient Storage Temperature | -25 to 75℃ | ||
| Ambient Operating Humidity | 5 to 95% RH, assuming no condensation | ||
| Ambient Storage Humidity | 5 to 95% RH, assuming no condensation | ||
| Vibration Resistance | JIS B 3502, IEC 61131-2 Compliant | Under Intermittent Vibration | Frequency: 5 to 8.4 Hz, Amplitude: 3.5 mm Frequency: 8.4 to 150 Hz, Acceleration: 9.8 m/s2 Sweeps: 10 sweeps each in X, Y and Z directions |
| Under Continuous Vibration | Frequency: 5 to 8.4 Hz, Amplitude: 1.75 mm Frequency: 8.4 to 150 Hz, Acceleration: 4.9 m/s2 | ||
| Impact Resistance | Conforms to JIS B 3502, IEC 61131-2 (147 m/s2, 3 sweeps in 3 directions of X, Y and Z) | ||
| Operating Atmosphere | No corrosive gas | ||
| Operating Altitude | 0 to 2,000 m | ||
| Installation Location | Inside the control panel | ||
| Overvoltage Category | II or lower | ||
| Pollution Degree | 2 or less | ||