(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mitsubishi AC servomotor cable.
[Features]
· For Mitsubishi Electric AC servos.
[Applications]
· AC servo connection cable.
Product Name | Electromagnetic brake cable (load side cable exit, lead wire) |
---|---|
Type Name | MR-BKS2CBL03M-A1-L |
Length | 0.3 m |
Bend-Resistant Lifespan | Standard product |
Protection Grade | IP55 |
Applications | For HG-KR/HG-MR (in-line type) For HF-KP/HF-MP (in-line type) |
Product Name | Electromagnetic brake cable (cable exit in the opposite direction of load side, lead wire) |
---|---|
Type Name | MR-BKS2CBL03M-A2-L |
Length | 0.3 m |
Bend-Resistant Lifespan | Standard product |
Protection Grade | IP55 |
Applications | For HG-KR/HG-MR (in-line type) For HF-KP/HF-MP (in-line type) |
Part Number |
---|
MR-BKS2CBL03M-A1-L |
MR-BKS2CBL03M-A2-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outlet Direction |
---|---|---|---|---|---|---|---|
฿ 560.00 ฿ 479.98 | ELECTROMAGNETICBRAKECABLE | 1 Piece(s) | 6 Day(s) | - | Load-side drawer | ||
฿ 560.00 ฿ 479.98 | INVERTEROPTION | 1 Piece(s) | 6 Day(s) | 10 | Anti-load side drawer |
Loading...
Compatible Series | J3 | Length(m) | 0.3 | Applicable servo motor | HF-KP□, HF-MP□ |
---|---|---|---|---|---|
Note | Connector for motor brake, lead outlet | Number of Bends Before Breaking | Standard Product | IP | IP55 |
How can we improve?
How can we improve?