MELSERVO-J3 Series Encoder Cable (Relay Type) Encoder Side

Brand :
MITSUBISHI
Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
Mitsubishi AC servomotor cable.
[Features]
· For Mitsubishi Electric AC servos.
· MELSERVO-J3 series encoder cable (relay type) encoder side.
[Applications]
· AC servo connection cable.
MELSERVO-J3 Series Encoder Cable (In-Line Type) Encoder Side
| Product Name | Type Name | Note | ||||
|---|---|---|---|---|---|---|
| Encoder cable IP20 compatible (in-line type) | Encoder side cable | MR-J3JCBL03M-A1-L | 0.3 m | Load side cable exit | Standard product | For HF-KP, HF-MP |
| MR-J3JCBL03M-A2-L | 0.3 m | Cable exit in the opposite direction of the load side | Standard product | For HF-KP, HF-MP | ||