MELSERVO-J3 SSCNET III Fiber Optic Cable

Brand :
MITSUBISHI

Caution

  • This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.

Product Description

MELSERVO-J3 Series SSCNET III fiber optic cable.
[Features]
· High-speed serial communication method.
[Applications]
· Can be used for AC servo network communication connection.

High-Speed Serial Communication Method SSCNET III Optical Fiber Cable for High Synchronicity

MELSERVO-J3 SSCNET III Optical Fiber Cable: related images

SSCNET Cable (in-panel standard cord)
MR-J3BUS015M/MR-J3BUS03M/MR-J3BUS05M/MR-J3BUS1M/MR-J3BUS3M
SSCNET Cable (off-panel standard cable)
MR-J3BUS5M-A/MR-J3BUS10M-A/MR-J3BUS520M-A

MELSERVO-J3 SSCNET III Optical Fiber Cable: related images

SSCNET Cable (long-distance cable, highly bend-resistant consumable products)
MR-J3BUS30M-B/MR-J3BUS40M-B/MR-J3BUS50M-B

MELSERVO-J3 Series SSCNET III Optical Fiber Cable Specifications

Product NameType NameProtection GradeContents
For Controller
/CN1A
/CN1B













(1)SSCNET III Cable
(In-Panel Standard Cord)
MR-J3BUS□M
□: cable length
0.15, 0.3, 0.5, 1, 3 m
-Connector (Japan Aviation Electronics Industry)
PF-2D103 (connector)
Connector (Japan Aviation Electronics Industry)
PF-2D103 (connector)
(2)SSCNET III Cable
(Off-Panel Standard Cable)
MR-J3BUS□M-A
□: cable length
5, 10, 20 m
-
(3)SSCNET III Cable
(Long-Distance Cable, Highly Bend-Resistant Consumable Products)
MR-J3BUS□M-A
□: cable length
30, 40, 50 m
-Connector (Japan Aviation Electronics Industry)
CF-2D103-S (connector)
Connector (Japan Aviation Electronics Industry)
CF-2D103-S (connector)
  • The power supply connector set is the same as MR-J3-A.
  • When an ultra bend-resistant consumable product or a special wire length of 20 m or less (supported by ultra bend-resistant consumable products) is required, contact the VONA Support Center.
  • Be sure to read the caution notes included with the options before use.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat