CC-Link/LT Input/Output Unit (Input)

Brand :
MITSUBISHI
Caution
Product Description
CC-Link/LT compatible unit for an on-panel/on-equipment wire saving network.
[Features]
· Can be used as a remote device station.
[Applications]
· Convenient for equipment connection in a field network.
Various Specifications Of CC-Link/LT Input/Output Unit (Input)
Cable Type 24 V DC Input Unit
Terminal Block Type 24 V DC Input Unit

CL1X2-D1D3S
- DC input: 2 points
- 24 V DC
- Positive common type
- Cable type

CL1X4-D1B2
- DC input: 4 points
- 24 V DC
- Positive/negative common shared type
- Terminal block type
Sensor Connector (e-CON) Type 24 V DC Input Unit
Spring Clamp Terminal Block Type 24 V DC Input Unit

CL1X4-D1C3
- DC input: 4 points
- 24 V DC
- Positive common type
- Sensor connector (e-CON) type

CL1X4-D1S2
- DC input: 4 points
- 24 V DC
- Positive/negative common shared type
Terminal Block Type 24 V DC Input Unit
Sensor Connector (e-CON) Type 24 V DC Input Unit

CL2X8-D1B2
- DC input: 8 points
- 24 V DC
- Positive/negative common shared type
- Terminal block type

CL2X8-D1C3V
- DC input: 8 points
- 24 V DC
- Positive common type
- Sensor connector (e-CON) type
Spring Clamp Terminal Block Type 24 V DC Input Unit
Sensor Connector (e-CON) Type 24 V DC Input Unit

CL2X8-D1S2
- DC input: 8 points
- 24 V DC
- Positive/negative common shared type
- Spring clamp terminal block type

CL2X16-D1C3V
- DC input: 16 points
- 24 V DC
- Positive common type
- Sensor connector (e-CON) type
MIL Connector Type 24 V DC Input Unit
MIL Connector Type 24 V DC Input Unit
CC-Link/LT Input/Output Unit (Input) Common Specifications
CL1X2-D1D3S, CL1X4-D1B2, CL1X4-D1C3, CL1X4-D1S2
| Ambient Operating Temperature | 0 to 55℃ | ||
|---|---|---|---|
| Ambient Storage Temperature | -25 to 75℃ | ||
| Ambient Operating Humidity | 5 to 95% RH: no condensation | ||
| Ambient Storage Humidity | 5 to 95% RH: no condensation | ||
| Vibration Resistance | Judgment Criteria | Based on IEC61131-2. | |
| Under Intermittent Vibration | Frequency: 10 To 57 Hz | Single amplitude: 0.075 mm Sweeps: 10 sweeps in each direction of X, Y and Z (80 minutes) | |
| Frequency: 57 To 150 Hz | Acceleration: 9.8 m/s2 Sweeps: 10 sweeps in each direction of X, Y and Z (80 minutes) | ||
| Under Continuous Vibration | Frequency: 10 To 57 Hz | Single amplitude: 0.035 mm Sweeps: 10 sweeps in each direction of X, Y and Z (80 minutes) | |
| Frequency: 57 To 150 Hz | Acceleration: 4.9 m/s2 Sweeps: 10 sweeps in each direction of X, Y and Z (80 minutes) | ||
| Impact Resistance | 147 m/s2, 3 times in each direction of X, Y and Z Judgment criteria are based on IEC61131-2. | ||
| Operating Atmosphere | No corrosive gas | ||
| Operating Altitude | 2,000 m or lower Cannot be used in environments pressurized higher than the atmospheric pressure, which could be created around 0 m of altitude. Doing so may cause failures. | ||
| Installation Location | Inside the control panel May be used in an environment other than inside the control panel, so long as the environment satisfies the ambient operating temperature, ambient operating humidity and other conditions. | ||
| Overvoltage Category | II or lower Indicates the assumed wiring part to which the applicable equipment is connected between the public network and the mechanical system in plant. Category II applies to the equipment to which power is supplied from a fixed facility. The surge withstand voltage for equipment of up to 300 V in rating is 2,500 V. | ||
| Pollution Degree | 2 or lower Index to indicate the degree of conductive material generation in the environment in which the applicable equipment is used. Pollution degree 2 indicates that only non-conductive contaminants will generate. However, temporary conduction may still occur in the environment due to accidental condensation. | ||
CL2X8-D1B2, CL2X8-D1C3V, CL2X8-D1S2, CL2X16-D1C3V, CL2X16-D1M1V, CL2X16-D1MJ1V
| Ambient Operating Temperature | 0 to 55℃ | ||
|---|---|---|---|
| Ambient Storage Temperature | -25 to 75℃ | ||
| Ambient Operating Humidity | 5 to 95% RH, no condensation | ||
| Ambient Storage Humidity | 5 to 95% RH, no condensation | ||
| Vibration Resistance | JIS B 3502, IEC 61131-2 compliant | Under Intermittent Vibration | Frequency: 5 to 8.4 Hz, single amplitude: 3.5 mm Frequency: 8.4 to 150 Hz, constant acceleration: 9.8 m/s2 Sweeps: 10 sweeps in each direction of X, Y and Z |
| Under Continuous Vibration | Frequency: 5 to 8.4 Hz, Single amplitude: 1.75 mm Frequency: 8.4 to 150 Hz, Constant acceleration: 4.9 m/s2 | ||
| Impact Resistance | JIS B 3502, IEC 61131-2 compliant (147 m/s2, 3 times in each direction of X, Y and Z) | ||
| Operating Atmosphere | No corrosive gas | ||
| Operating Altitude | 0 to 2,000 m | ||
| Installation Location | Inside the control panel | ||
| Overvoltage Category | II or lower | ||
| Pollution Degree | 2 or less | ||

