CC-Link Repeater Unit (Optical Repeater)

Brand :
MITSUBISHI
Caution
- This product belongs in RoHS Directive under Category 9 "Monitoring and control equipment" with exclusion from the usage restriction of phthalate esters until 21 July 2021.
Product Description
Optical repeater unit that extends the maximum CC-Link distance.
[Features]
· For the GI type optical fiber cable (for use of 2 units in combination).
· Maximum number of connecting levels: 2 levels.
· Maximum transmission distance: 2,000 m.
[Applications]
· Network communication.
CC-Link Optical Repeater Module Specifications

AJ65SBT-RPG external appearance

Drawing of AJ65SBT-RPG (unit: mm)
Performance Specifications
| CC-Link Specifications | ||
|---|---|---|
| Transmission Speed | 156 kbps / 625 kbps / 2.5 Mbps / 5 Mbps / 10 Mbps (selectable) | |
| Maximum Number of Segment Connection Stages | AJ65SBT-RPG only: 2 stages Combination of AJ65SBT-RPS and AJ65SBT-RPG: 2 stages Combination of AJ65SBT-RPG/AJ65SBT-RPS and AJ65FBTA-RPH, AJ65BTS-RPH, AJ65BT-RPI: 2 stages Combination of AJ65SBT-RPG and AJ65SBT-RPT: 3 stages | |
| Maximum Transmission Distance of Each Segment | Varies depending on the transmission speed | |
| Maximum Number of Connected Modules | 64 modules | |
| Number of Occupied Stations | 0 (none) | |
| Optical Communication Specifications | ||
| Communication Cable | GI-50/125 Optical fiber cable | |
| Compatible Connector | 2-core optical connector plug F06/F08 or equivalent (JIS C5975/5977 compliant) | |
| Maximum Transmission Distance of Optical Fiber Cable Between Repeaters | 2,000 m | |
| Common Specifications | ||
| Dielectric Strength | Between all DC external terminals and earth: 500 V AC for 1 minute | |
| Insulation Resistance | Between all DC external terminals and earth: 10 MΩ or more at 500 V DC on an ohmmeter | |
| External Wiring Connection Method | Communication part, unit power supply part: 7-point 2-piece terminal block (M3 screw) | |
| Unit Power Supply | Voltage | 20.4 to 26.4 V DC |
| Current | 60.0 mA (TYP. at 24 V DC) | |
| External Dimensions | Height (H) | 50 mm |
| Width (W) | 118 mm | |
| Depth (D) | 40 mm | |
| Weight | 0.2 kg | |
General Specifications
| Operating Ambient Temperature | 0 to 55°C | ||
|---|---|---|---|
| Storage Ambient Temperature | -20 to 75°C | ||
| Operating Ambient Humidity | 10 to 90% RH, no condensation | ||
| Storage Ambient Humidity | 10 to 90% RH, no condensation | ||
| Vibration Resistance | JIS B 3502, IEC 61131-2 Compatible | Under Intermittent Vibration | Frequency: 5 to 8.4 Hz, single amplitude: 3.5 mm Frequency: 8.4 to 150 Hz, constant acceleration: 9.8 m/s2 Sweeps: 10 sweeps in each direction of X, Y and Z |
| Under Continuous Vibration | Frequency: 5 to 8.4 Hz, single amplitude: 1.75 mm Frequency: 8.4 to 150 Hz, constant acceleration: 4.9 m/s2 | ||
| Impact Resistance | JIS B 3502, IEC 61131-2 compatible (147 m/s2, 3 times in 3 directions of X, Y and Z) | ||
| Operating Atmosphere | No corrosive gas | ||
| Operating Altitude | 0 to 2,000 m | ||
| Installation Location | Inside the control panel | ||
| Overvoltage Category | II or less | ||
| Pollution Degree | 2 or less | ||