1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insulok Conductive Tie

Insulok Conductive Tie
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,104.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since it includes a conductive material, electrification is reduced. Prevents static electricity and electrification, as well as dirt and dust adhesion to equipment, and also is an effective measure for ESD. A conductive fixture tool is also available.

[Features]
▪ Insulock tie standard product.
· With conductive material added to polypropylene, the charge can be reduced compared to normal polypropylene or 66 nylon.
· There are ESD※ countermeasures for preventing the build-up of the electrostatic charges of static electricity, and the adhesion of dust and dirt.

Part Number
ESD100SALE
T40S-NCSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length L
(mm)
Width A
(mm)
Loop tensile strength
(N)

฿ 1,104.77

฿ 583.87

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 105.0 to 221002.550

฿ 1,561.91

฿ 859.21

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 107.0 to 371513.5110

Loading...

  1. 1

Basic Information

Material Polypropylene (conductivity) Color Black UL flame retardant grade (main raw material) NA
Special Function/Application Conductive Insulok Number with packs(Book) 100 Operating Temperature Range (Min)(°C) -40
Operating Temperature Range (Max)(°C) 85