(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a heavy industrial cable tie used to fix large-diameter wires or ducts in cable trays. Suitable for both indoor and outdoor use. Can be re-tied.
Part Number |
---|
RT250S-W |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Band Diameter (mm) | Overall Length L (mm) | Special Function/Application |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,123.99 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 25 Pieces Per Package | 3 Day(s) | 10 | 12 to 50 | 230 | Reusable type |
Loading...
Width A(mm) | 12.5 | Material | Nylon 66 | Color | Black |
---|---|---|---|---|---|
Grade | Weather-Resistant | UL flame retardant grade (main raw material) | UL94V-2 | Number with packs(Book) | 25 |
Loop tensile strength(N) | 1115 | Operating Temperature Range (Min)(°C) | -40 | Operating Temperature Range (Max)(°C) | 85 |
Please check the type/dimensions/specifications of the part RT250S-W in the Insulok Lashing Cable Tie Weatherproof Grade series.
Part Number |
---|
RT250L-W |
RT250R-W |
RT250XL-W |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Band Diameter (mm) | Overall Length L (mm) | Special Function/Application |
---|---|---|---|---|---|---|---|---|---|
฿ 2,305.49 | 1 Pack(s) | 25 Pieces Per Package | 89 Day(s) | - | 12 to 254 | 880 | Reusable type / Bushing tie | ||
฿ 1,512.71 | 1 Pack(s) | 25 Pieces Per Package | 3 Day(s) | 10 | 12 to 125 | 515 | Reusable type | ||
฿ 3,056.41 | 1 Pack(s) | 25 Pieces Per Package | 3 Day(s) | - | 12 to 295 | 1020 | Reusable type / Bushing tie |
How can we improve?
How can we improve?