1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insulok Lashing Cable Tie 66 Nylon Weatherproof Grade【25 Pieces Per Package】 (Part Number)

Insulok Lashing Cable Tie 66 Nylon Weatherproof Grade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,549.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used to tie the wires used in communication, electrical works, power supply works, construction machinery, vehicles, underground cables, and acoustic flexible air ducts. Also convenient for double and triple winded ties. Suitable for both indoor and outdoor use.

Part Number
T150M-W
T150R-W
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length L
(mm)

฿ 1,602.65

CABLE ACCESSARY CABLE TIE 1 Pack(s)

25 Pieces Per Package

3 Day(s) -8.0 to 150535

฿ 1,549.80

CABLE ACCESSARY CABLE TIE 1 Pack(s)

25 Pieces Per Package

3 Day(s) 108.0 to 105390

Loading...

  1. 1

Basic Information

Width A(mm) 8.8 Material Nylon 66 Color Black
Grade Weather-Resistant UL flame retardant grade (main raw material) UL94V-2 Special Function/Application Bushing tie
Number with packs(Book) 25 Loop tensile strength(N) 780 Operating Temperature Range (Min)(°C) -40
Operating Temperature Range (Max)(°C) 85