(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A stainless steel band which is suited to use in harsh environments such as underground or the open sea. Features heat resistance, weather resistance, radiation resistance and chemical resistance.
[Features]
· Supports harsh environments including indoors and outdoors as well as underground or sea installation.
Metal tie is a stainless steel tie that can be used indoors and outdoors and in harsh environments such as underground or in the sea.
Features heat resistance, weather resistance and radiation resistance and can prevent deterioration caused by seawater.
Has high tensile strength and quick automatic locking mechanism to ensure the safety of the bundle.
Steel balls are placed in the head.
These balls, in addition to ensuring smooth tie insertion, act as a stop through due to the inclination of the head after binding.
The strong frictional force of the ball and tie make it possible to obtain a strong binding
Part Number |
---|
MBT20XH |
STB-1050S |
STB-152S |
STB-200M |
STB-200S |
STB-360M |
STB-360S |
STB-520M |
STB-520S |
STB-680M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Band Diameter (mm) | Overall Length L (mm) | Width A (mm) | Number with packs (Book) | Loop tensile strength (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,152.39 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 50 Pieces Per Package | Available | 3 Day(s) | 10 | 152 | 521 | 12.3 | 50 | 1200 | |
฿ 3,000.90 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 25 Pieces Per Package | 3 Day(s) | 10 | 318 | 1050 | 4.5 | 25 | 670 | ||
฿ 3,123.81 ฿ 1,709.35 | CABLE ACCESSARY CABLE TIE | 1 Piece(s) | Same day | 10 | 25 | 152 | 4.5 | 100 | 670 | |||
฿ 2,361.91 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 50 Pieces Per Package | Available | 3 Day(s) | 10 | 50 | 200 | 8 | 50 | 1115 | |
฿ 3,580.96 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 50 | 200 | 4.5 | 100 | 670 | ||
฿ 2,874.59 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 | 102 | 360 | 8 | 50 | 1115 | ||
฿ 4,431.87 ฿ 2,415.37 | CABLE ACCESSARY CABLE TIE | 1 Piece(s) | Same day | 10 | 102 | 360 | 4.5 | 100 | 670 | |||
฿ 3,847.62 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 50 Pieces Per Package | Available | 3 Day(s) | 10 | 152 | 520 | 8 | 50 | 1115 | |
฿ 6,154.45 ฿ 3,379.41 | CABLE ACCESSARY CABLE TIE | 1 Piece(s) | Same day | 10 | 152 | 520 | 4.5 | 100 | 670 | |||
฿ 4,890.89 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 | 203 | 680 | 8 | 50 | 1115 |
Loading...
Material | Stainless steel SUS316 | UL flame retardant grade (main raw material) | NA | Operating Temperature Range (Min)(°C) | -80 |
---|---|---|---|---|---|
Operating Temperature Range (Max)(°C) | 538 |
How can we improve?
How can we improve?