1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insulok mounting ties heat resistant grade【1-100 Pieces Per Package】

Insulok mounting ties heat resistant grade
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 533.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tie that has a hole made in the head portion for stopping the screw, based on the standard tie. Can be fixed firmly to panel and chassis. Usable in high-temperature environments up to 110ºC.

Part Number
T18MR-HSSALE
T30MR-HS
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length L
(mm)
Width A
(mm)
Loop tensile strength
(N)

฿ 533.34

฿ 318.35

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 101.0 to 201112.580

฿ 609.53

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 101.0 to 321573.5133.3

Loading...

  1. 1

Basic Information

Material Nylon 66 Color Light Green Grade Heat Resistant
UL flame retardant grade (main raw material) UL94V-2 Special Function/Application Lapped Flat Seam Standard UL standard certified product
Number with packs(Book) 100 Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) 110