1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Offset Mount Tie for Insulok Bushing (Wings Included)【1-100 Pieces Per Package】

Offset Mount Tie for Insulok Bushing (Wings Included)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 296.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Type with wing (wing). For fixing to chassis, panels, and walls.

[Features]
· Offset type, with wings.
· The support wings are spread out and secured to the installed panel surface.
· Therefore, a feeling of stability can be obtained after securing.
▪ A push-mount tie of the type with wings.
· Can be securely fixed in the installation hole.

Part Number
RT18RSFSALE
RT30SSF
RT30SSF5SALE
RT50RSF
RT50SSF5.4SALE
T50SSF
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length L
(mm)
Width A
(mm)
Special Function/Application Standard Loop tensile strength
(N)
Mounting hole ∅
(mm)
Maximum Mounting Panel Thickness
(mm)

฿ 359.23

฿ 171.21

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 101.0 to 271323Reusable type / Push mountUL standard certified product803.8 to 4.22.3

฿ 301.16

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

3 Day(s) 102.0 to 271303.3Reusable type / Push mountUL standard certified product1354.0 to 4.22

฿ 296.13

฿ 154.94

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 101.0 to 271303.3Reusable type / Push mountUL standard certified product1964.7 to 5.02.3

฿ 571.43

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 101.5 to 482004.8Reusable type / Push mountUL standard certified product2256.0 to 7.52.6

฿ 571.43

฿ 298.34

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 105.0 to 321508Reusable type / Push mountUL standard certified product2255.2 to 5.61.6

฿ 452.96

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

3 Day(s) -1.5 to 261304.8Push mount-222.56.0 to 7.52.6

Loading...

  1. 1

Basic Information

Material Nylon 66 Color Milk White UL flame retardant grade (main raw material) UL94V-2
Number with packs(Book) 100 Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) 85