1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insulok LK tie weather resistance grade【25-100 Pieces Per Package】

Insulok LK tie weather resistance grade
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 1,219.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for wide range of needs such as telecommunications, electricity, power-related work, construction machinery, motor vehicles, and underground cables.Suitable for use indoors or outdoors.

[Features]
· Large-diameter band for all types of wire bundling in the heavy industry sector.
· Wide type with a unity band suitable for use in telecommunications, electricity, power-related work, construction, vehicles, underground cables, etc.

Part Number
LK3A-W
LK5-WSALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length L
(mm)
Width A
(mm)
Number with packs
(Book)
Loop tensile strength
(N)

฿ 1,638.10

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 102.5 to 702818.7100360

฿ 1,219.05

฿ 676.33

CABLE ACCESSARY CABLE TIE 1 Pack(s)

25 Pieces Per Package

Same day 104.0 to 14554113251115

Loading...

  1. 1

Basic Information

Material Nylon 66 Color Black Grade Weather-Resistant
UL flame retardant grade (main raw material) UL94V-2 Standard UL standard certified product Operating Temperature Range (Min)(°C) -40
Operating Temperature Range (Max)(°C) 85