1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insulok AB tie weather resistance and heat resistance grade【50-100 Pieces Per Package】

CABLE ACCESSARY CABLE TIE

Insulok AB tie weather resistance and heat resistance grade
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 152.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insulok cable ties for electrical construction work (for indoor and outdoor use). These are ivory colored cable ties. Therefore, they blend in well with white exterior walls of buildings and air-conditioning equipment, etc.

[Features]
· The number in the model number indicates the length of the ties.
· The weather-resistant grade cable ties are generally black color. However, the ‘IVY’ product of the AB Series has a color that is close to ivory.
· Therefore, in addition to matching the outside walls of buildings, these cable ties also blend in well with air conditioning equipment, etc.
· Strongly resistant to UV light, these cable ties also have superior heat and abrasion-resistant properties and can be used indoors or outdoors.

Part Number
AB200-IVY SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length L
(mm)
Width A
(mm)
Material Color Grade UL flame retardant grade (main raw material) Number with packs
(Book)
Loop tensile strength
(N)
JAN Code Trusco Code Specification environment

฿ 342.86

฿ 170.81

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Same day 101.5 to 502024.6[Nylon] Nylon 66[White] IvoryWeather-Resistant / Heat ResistantUL94V-2100225---

Loading...

  1. 1

Basic Information

Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) 110

Please check the type/dimensions/specifications of the part AB200-IVY in the Insulok AB tie weather resistance and heat resistance grade series.

Products with similar specification

Part Number
AB100-IVY
AB150-IVY
AB200-GRY
AB250-GRY
AB250-IVY
AB300-GRY
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length L
(mm)
Width A
(mm)
Material Color Grade UL flame retardant grade (main raw material) Number with packs
(Book)
Loop tensile strength
(N)
JAN Code Trusco Code Specification environment

฿ 152.39

1 Pack(s)

100 Pieces Per Package

Same day 101.0 to 221002.5[Nylon] Nylon 66[White] IvoryWeather-Resistant / Heat ResistantUL94V-210080---

฿ 190.48

1 Pack(s)

100 Pieces Per Package

Same day 101.0 to 361523.5[Nylon] Nylon 66[White] IvoryWeather-Resistant / Heat ResistantUL94V-2100135---

฿ 729.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) -502024.6 (Thickness: 1.2)-[Gray] Gray---2254944387107180475-7742For indoor/outdoor use

฿ 1,516.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) -652514.8 (Thickness: 1.5)-[Gray] Gray---2704944387107197475-7751For indoor/outdoor use

฿ 647.62

1 Pack(s)

100 Pieces Per Package

Same day 101.5 to 652514.8[Nylon] Nylon 66[White] IvoryWeather-Resistant / Heat ResistantUL94V-2100270---

฿ 2,057.00

1 Pack(s)

100 Pieces Per Package

12 Day(s) -803014.8 (Thickness: 1.5)-[Gray] Gray---2704944387107203475-7769For indoor/outdoor use