Insulok wide Strap Tie Heat-Resistant Grade

Brand :
HELLERMANNTYTON

Caution

    Product Description

    Wide diameter band that has high tensile strength even with small heads and is excellent for gripping strength around wire bundles. With a skinny strap, flexibility abounds, and the load towards the cover binding material is reduced.

    [Features]
    · Wide diameter band.
    · For all types of bundling in the heavy industry sector.
    With the strap designed to be wide, it is suitable for binding of wide diameter cables or tubes.
    While having high loop tensile strength, because the head is of compact design, it can be used in limited spaces.
    Also, because there is established a clamp rail at the back of the head, the design is excellent for clamping strength towards a round bundle.
    With a thin strap, flexibility abounds, and the load towards the cover binding material is reduced.
    Even when binding flexible hose or corrugated tube, it is possible to minimize pinching.