1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insulok repeat tie chemical resistance product-weather resistance grade

CABLE ACCESSARY CABLE TIE

Insulok repeat tie chemical resistance product-weather resistance grade
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,028.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Detachable, making maintenance easy. Can be retied, making it economical. Made of highly chemical-resistant polypropylene and features weather resistance, so it can be used both indoors and outdoors.

[Features]
· For use in reusable temporary joints.
Repeat tie that features excellent chemical resistance and resistance to UV rays.
Use for either indoor or outdoor applications.

Part Number
RF250-PP-W SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,028.58

฿ 531.78

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Band Diameter(mm) 2.5 to 72 Overall Length L(mm) 250 Width A(mm) 7.4
Material Polypropylene Color Black Grade Weather-Resistant / Chemical-Resistant
UL flame retardant grade (main raw material) NA Special Function/Application Reusable type Number with packs(Book) 100
Loop tensile strength(N) 147 Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) 85

Please check the type/dimensions/specifications of the part RF250-PP-W in the Insulok repeat tie chemical resistance product-weather resistance grade series.