(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· An Insulok tie standard product.
· A UL94V-0 standard product that demands strict flame-retardant, self-extinguishing property criteria, which are evaluated by testing the flammability of plastic materials.
Part Number |
---|
T18R-V0 |
T18S-V0B |
T30R-V0 |
T50R-V0 |
T60R-V0 |
T120R-V0 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Band Diameter (mm) | Overall Length L (mm) | Width A (mm) | Color | Number with packs (Book) | Loop tensile strength (N) | Operating Temperature Range (Max) (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,140.00 ฿ 665.53 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | Same day | 10 | 1.0 to 22 | 100 | 2.5 | [White] White | 1000 | 80 | 105 | ||
฿ 952.39 ฿ 497.43 | CABLE ACCESSARY CABLE TIE | 1 Piece(s) | Same day | 10 | 1.0 to 16 | 80 | 2.2 | Black | 1000 | 80 | 85 | |||
฿ 389.03 ฿ 179.42 | CABLE ACCESSARY CABLE TIE | 1 Piece(s) | Same day | 10 | 1.0 to 36 | 152 | 3.5 | [White] White | 100 | 135 | 105 | |||
฿ 609.53 ฿ 305.07 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 1.5 to 50 | 202 | 4.6 | [White] White | 100 | 225 | 105 | ||
฿ 1,295.24 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | 1.5 to 80 | 301 | 4.8 | [White] White | 100 | 270 | 105 | |
฿ 1,460.59 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 | 3.0 to 100 | 380 | 7.6 | [White] White | 50 | 535 | 85 |
Loading...
Material | Nylon 66 | UL flame retardant grade (main raw material) | UL94V-0 | Standard | UL standard certified product |
---|---|---|---|---|---|
Operating Temperature Range (Min)(°C) | -40 |
How can we improve?
How can we improve?