1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Insulok repeat tie heat resistant and weather resistant grade【100 Pieces Per Package】

CABLE ACCESSARY CABLE TIE

Insulok repeat tie heat resistant and weather resistant grade
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 990.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Detachable, which makes maintenance easy. Can be retied, making it economical. Use either indoors or outdoors in a high-temperature environment (110°C maximum)

[Features]
· For use in reusable temporary joints.
A repeat tie used in locations with UV radiation and high temperature environments up to 110°C

Part Number
RF250-HSW
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 990.48

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Band Diameter(mm) 2.5 to 72 Overall Length L(mm) 250 Width A(mm) 7.4
Material Nylon 66 Color Black Grade Weather-Resistant / Heat Resistant
UL flame retardant grade (main raw material) UL94V-2 Special Function/Application Reusable type Standard UL standard certified product
Number with packs(Book) 100 Loop tensile strength(N) 222.3 Operating Temperature Range (Min)(°C) -40
Operating Temperature Range (Max)(°C) 110

Please check the type/dimensions/specifications of the part RF250-HSW in the Insulok repeat tie heat resistant and weather resistant grade series.