(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A cable tie that can be firmly fixed to the panel with screws.
[Features]
· This is an overmolding tie based on MS Thailand standard, with screw-mounting holes.
· By fixing the head to the panel with screws, you can securely bind and fix the wiring even in vertical places.
· It can be used indoors where it is not exposed to ultraviolet rays.
[Applications]
· Ideal for fixing wiring of electric / electronic devices, industrial / machine tools , automobiles, railways, etc.
· Suitable for fixing cables to chassis, panels, walls, etc.
Part Number |
---|
T18MR |
T30MR |
T50MR |
T50MS |
T120MR |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Band Diameter (mm) | Overall Length L (mm) | Width A (mm) | Number with packs (Book) | Loop tensile strength (N) | Insulok tie selection |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 435.48 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 1.0 to 20 | 111 | 2.5 | 100 | 80 | M3 | ||
฿ 516.77 ฿ 263.40 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 1.0 to 32 | 157 | 3.5 | 100 | 135 | M4 | ||
฿ 609.53 ฿ 306.78 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | 1.5 to 50 | 215 | 4.7 | 100 | 225 | - | ||
฿ 757.45 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | 3 Day(s) | 10 | 1.5 to 32 | 165 | 4.6 | 100 | 225 | M5 | ||
฿ 1,797.26 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 50 Pieces Per Package | 3 Day(s) | 10 | 5.0 to 102 | 395 | 7.6 | 50 | 535 | - |
Loading...
Material | Nylon 66 | Color | Milk White | UL flame retardant grade (main raw material) | UL94V-2 |
---|---|---|---|---|---|
Special Function/Application | Lapped Flat Seam | Standard | UL standard certified product | Operating Temperature Range (Min)(°C) | -40 |
Operating Temperature Range (Max)(°C) | 85 |
How can we improve?
How can we improve?