(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Has superior resistance to chemicals such as acids as well as superior water resistance and insulation compared to Nylon.
[Features]
▪ Insulock tie standard product.
· Has superior resistance to chemicals such as acids as well as superior water resistance and insulation compared to Nylon.
· Products with a product number which includes "PP-W" also include weather resistance and can be used outdoors
Part Number |
---|
T18S-PP |
T40S-PP |
T50R-PP |
T60S-PP |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Band Diameter (mm) | Overall Length L (mm) | Width A (mm) | Number with packs (Book) | Loop tensile strength (N) | Clip type | Insulok tie selection |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,600.00 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 1,000 Pieces Per Package | 3 Day(s) | 10 | 4 to 16 | 80 | 2.2 | 1000 | 46.1 | EC23 | Outside selection | ||
฿ 516.77 ฿ 251.41 | CABLE ACCESSARY CABLE TIE | 1 Piece(s) | Same day | 10 | 6 to 37 | 151 | 3.5 | 100 | 110 | EC24 | Outside selection | |||
฿ 876.19 | CABLE ACCESSARY CABLE TIE | 1 Pack(s) | 100 Pieces Per Package | Available | 3 Day(s) | 10 | 8 to 50 | 202 | 4.7 | 100 | 179.3 | - | - | |
฿ 914.29 ฿ 473.60 | CABLE ACCESSARY CABLE TIE | 1 Piece(s) | Same day | 10 | 14–65 | 251 | 4.8 | 100 | 224.4 | - | - |
Loading...
Material | Polypropylene | Color | Milk White | Grade | Chemical-Resistant |
---|---|---|---|---|---|
UL flame retardant grade (main raw material) | NA | Operating Temperature Range (Min)(°C) | -40 | Operating Temperature Range (Max)(°C) | 85 |
How can we improve?
How can we improve?