(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a tie that can make 2 bundle loops in the shape of a figure 8. Suitable for bundling 2 parallel systems of wire bundles. Can be used in high temperature environments.
[Features]
· A product group that plays an effective role in special environments.
· Wire bundles of two parallel systems can be bundled at one time in the shape of a figure 8.
Band Diameter(mm) | 50 | Overall Length L(mm) | 395 | Width A(mm) | 4.7 |
---|---|---|---|---|---|
Material | Nylon 66 | Color | Black | Grade | Weather-Resistant / Heat Resistant |
UL flame retardant grade (main raw material) | UL94V-2 | Number with packs(Book) | 100 | Operating Temperature Range (Min)(°C) | -40 |
Operating Temperature Range (Max)(°C) | 105 |
Please check the type/dimensions/specifications of the part T50L-DH-HSB in the Insulok Double Head Tie Heat-Resistant Grade series.
How can we improve?
How can we improve?