1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulok cord strap polyethylene product【1-250 Pieces Per Package】

Insulok cord strap polyethylene product
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 761.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tie for easy bundling of power cords such as those used in consumer products and instruments. Material is flexible polyethylene which does not damage weakly covered cording.

[Features]
· For use in reusable temporary joints.
Binding band for simply binding power cords such as those used in consumer products or equipment.
The material used is a flexible polyethylene which does not damage cords due to easy handling and flexibility.

Part Number
CS-1
CS-1-B
CS-180SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length L
(mm)
Width A
(mm)
Color Number with packs
(Book)

฿ 761.91

CABLE ACCESSARY CABLE TIE 1 Pack(s)

250 Pieces Per Package

Available 3 Day(s) 10381407.2[White] Milk White250

฿ 838.10

CABLE ACCESSARY CABLE TIE 1 Pack(s)

250 Pieces Per Package

Available 3 Day(s) 10381407.2Black250

฿ 1,752.39

฿ 943.31

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 104518010[White] Milk White500

Loading...

  1. 1

Basic Information

Material Polyethylene UL flame retardant grade (main raw material) NA Special Function/Application Reusable type
Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) 85