1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulok MS Resistant (66 Nylon) Weather-Resistant Grade【1-1,000 Pieces Per Package】

Insulok MS Resistant (66 Nylon) Weather-Resistant Grade
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 191.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· INSULOK tie (cable tie) for outdoor use with improved anti-UV property achieved by carbon black addition to the material.
· Suitable for use in places indoors and outdoors exposed to UV rays.
· SHT18R type has a small head to be ideal for use in the environment where space saving is requested.
[Applications]
· Tying a variety of wiring: weather-resistant grade, effective on indoor and outdoor use.

Part Number
SHT18R-W
T18L-WSALE
T18R-W-100SALE
T18R-W-1000
T18S-W
T30L-WSALE
T30R-W
T40S-W
T50L-W
T50R-WSALE
T50S-WSALE
T60R-W
T60S-WSALE
T120I-WSALE
T120L-W
T120M-WSALE
T120R-W
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length L
(mm)
Width A
(mm)
Standard Number with packs
(Book)
Loop tensile strength
(N)

฿ 1,028.58

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

3 Day(s) 101.0 to 221001.8UL standard certified product100080

฿ 540.00

฿ 220.10

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Same day 101.5 to 552052.5UL standard certified product10080

฿ 267.14

฿ 148.61

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Same day 101.0 to 221002.5UL standard certified product10080

฿ 615.48

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

Same day 101.0 to 221002.5UL standard certified product100080

฿ 649.64

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

Same day 101.0 to 16802.2UL standard certified product100080

฿ 528.39

฿ 246.23

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Same day 101.5 to 502023.6UL standard certified product100135

฿ 191.61

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Same day 101.0 to 361523.5UL standard certified product100135

฿ 228.58

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

3 Day(s) 101.5 to 371533.5UL standard certified product100180

฿ 1,157.03

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Same day 102.5 to 1053834.8UL standard certified product100225

฿ 325.16

฿ 115.07

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Same day 101.5 to 502024.6UL standard certified product100225

฿ 505.16

฿ 272.03

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Same day 101.5 to 351584.7UL standard certified product100225

฿ 650.32

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Same day 101.5 to 803014.8UL standard certified product100270

฿ 460.65

฿ 249.81

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Same day 101.5 to 652514.8UL standard certified product100270

฿ 876.19

฿ 453.17

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 105.0 to 753007.6UL standard certified product50535

฿ 3,286.08

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

3 Day(s) -5.0 to 2257607.6-50535

฿ 1,104.77

฿ 575.47

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 1015 to 1304607.6-50535

฿ 609.53

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

3 Day(s) 103.0 to 1003807.6UL standard certified product50535

Loading...

  1. 1

Basic Information

Material Nylon 66 Color Black Grade Weather-Resistant
UL flame retardant grade (main raw material) UL94V-2 Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) 85