1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulok Lashing Cable Tie Standard Grade【1-25 Pieces Per Package】

Insulok Lashing Cable Tie Standard Grade
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,142.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a heavy industrial cable tie used to fix large-diameter wires or ducts in cable trays. Reusable.

[Features]
· Reusable type.
· For temporary joints.
This is a heavy industrial cable tie used to fix large-diameter wires or ducts in cable trays.
When pressed, there is cam movement and the lock is off.

Part Number
RT250I
RT250L
RT250RSALE
RT250XL
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length L
(mm)
Special Function/Application

฿ 2,046.75

CABLE ACCESSARY CABLE TIE 1 Pack(s)

25 Pieces Per Package

3 Day(s) -12 to 200735Reusable type / Bushing tie

฿ 2,033.37

CABLE ACCESSARY CABLE TIE 1 Pack(s)

25 Pieces Per Package

89 Day(s) -12 to 254880Reusable type / Bushing tie

฿ 1,142.86

฿ 616.46

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 1012 to 125515Reusable type

฿ 2,582.32

CABLE ACCESSARY CABLE TIE 1 Pack(s)

25 Pieces Per Package

3 Day(s) -12 to 2951020Reusable type / Bushing tie

Loading...

  1. 1

Basic Information

Width A(mm) 12.5 Material Nylon 66 Color White
UL flame retardant grade (main raw material) UL94V-2 Standard UL standard certified product Number with packs(Book) 25
Loop tensile strength(N) 1115 Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) 85