1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insulok flat head tie

CABLE ACCESSARY CABLE TIE

Insulok flat head tie
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,523.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

After binding, the head part of the tie also becomes a loop making it suitable for binding in narrow spaces. In addition, because the serration faces outside during binding, no damage is caused to the wire coverings.

[Features]
For binding of soft covered wires.
After binding, the head part of the tie also becomes a loop making it suitable for binding in narrow spaces.

Part Number
LPH275 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,523.81

฿ 824.84

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Band Diameter(mm) 25 to 62 Overall Length L(mm) 265 Width A(mm) 9
Material Nylon 66 Color Black UL flame retardant grade (main raw material) UL94V-2
Number with packs(Book) 100 Loop tensile strength(N) 480 Operating Temperature Range (Min)(°C) -40
Operating Temperature Range (Max)(°C) 85

Please check the type/dimensions/specifications of the part LPH275 in the Insulok flat head tie series.