1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insulok Speedy Tie【25 Pieces Per Package】

CABLE ACCESSARY CABLE TIE

Insulok Speedy Tie
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,458.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

By raising and lowering the red lever which is on the tie head, it is possible to mount and remove and use repeatedly. The yellow band and the red lever have exceptional visibility.

[Features]
Can be freely mounted and removed using the red lever in the head portion.
Excellent visibility by combining the yellow strap and the red lever.
Excellent workability, and can be operated by anyone.
· The strap is long, so binding a large-bore pipe is feasible regardless of bind diameter.

Part Number
RTT750HR SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,458.84

฿ 1,341.05

CABLE ACCESSARY CABLE TIE 1 Pack(s)

25 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Band Diameter(mm) 40–200 Overall Length L(mm) 752 Width A(mm) 13
Material Nylon 66 Color Yellow/red UL flame retardant grade (main raw material) UL94V-2
Special Function/Application Reusable type / Bushing tie Number with packs(Book) 25 Loop tensile strength(N) 889
Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) 85

Please check the type/dimensions/specifications of the part RTT750HR in the Insulok Speedy Tie series.