1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Insulok LK Tie Heat-Resistant Grade【100 Pieces Per Package】

CABLE ACCESSARY CABLE TIE

Insulok LK Tie Heat-Resistant Grade
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 952.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for wide range of needs such as telecommunications, electricity, power-related work, construction machinery, motor vehicles, and underground cables. Use at high temperatures (up to 110°C) is supported.

[Features]
· Large-diameter band for all types of wire bundling in the heavy industry sector.
· Wide type with a unity band suitable for use in telecommunications, electricity, power-related work, construction, vehicles, underground cables, etc.

Part Number
LK2A-HS SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 952.39

฿ 490.77

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Band Diameter(mm) 2.0 to 70 Overall Length L(mm) 270 Width A(mm) 4.8
Material Nylon 66 Color Light Green Grade Heat Resistant
UL flame retardant grade (main raw material) UL94V-2 Standard UL standard certified product Number with packs(Book) 100
Loop tensile strength(N) 225 Operating Temperature Range (Min)(°C) -40 Operating Temperature Range (Max)(°C) 110

Please check the type/dimensions/specifications of the part LK2A-HS in the Insulok LK Tie Heat-Resistant Grade series.