1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Insulok 66 Nylon Color Tie【1-1,000 Pieces Per Package】

Insulok 66 Nylon Color Tie
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 114.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product is colorful, making it convenient for classification and differentiation of wire bundles. In addition, it can also be used as a wrapping material.

[Features]
▪ Insulock tie standard product.
• These zip ties are available in a variety of colors.
• Classification and differentiation of wire bundles are clear at a glance.
• These ties are also convenient for identifying wire protection colors.
Note: The T18S-ORG product is no longer available. There are no successor products for this product.

Part Number
BK-1-100SALE
BK-1-1000
T18R-BLUSALE
T18R-GRN
T18R-RED
T18R-YLW
T18S-BLUSALE
T18S-GRN
T18S-REDSALE
T18S-YLWSALE
T30L-BLUSALE
T30L-GRNSALE
T30L-REDSALE
T30L-YLWSALE
T30R-BLUSALE
T30R-GRNSALE
T30R-REDSALE
T30R-YLWSALE
T50L-BLU
T50L-GRN
T50L-REDSALE
T50L-YLW
T50R-BLU
T50R-GRNSALE
T50R-REDSALE
T50R-YLWSALE
T60R-BLUSALE
T60R-GRN
T60R-REDSALE
T60R-YLWSALE
T60S-BLUSALE
T60S-GRN
T60S-RED
T60S-YLWSALE
T120R-BLU
T120R-GRN
T120R-REDSALE
T120R-YLWSALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSBand Diameter
(mm)
Overall Length L
(mm)
Width A
(mm)
Color Standard Number with packs
(Book)
Loop tensile strength
(N)

฿ 114.29

฿ 65.84

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 101.0 to 221002.5BlackUL standard certified product10080

฿ 571.43

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

Available 3 Day(s) 101.0 to 221002.5BlackUL standard certified product100080

฿ 1,066.67

฿ 573.34

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

Same day 101.0 to 221002.5[Other] Blue-100080

฿ 1,066.67

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

Available Same day 101.0 to 221002.5[Other] Green-100080

฿ 1,066.67

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

Available 3 Day(s) 101.0 to 221002.5[Other] Red-100080

฿ 1,066.67

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

Available Same day 101.0 to 221002.5[Other] Yellow-100080

฿ 952.39

฿ 506.10

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 101.0 to 16802.2[Other] Blue-100080

฿ 1,003.89

CABLE ACCESSARY CABLE TIE 1 Pack(s)

1,000 Pieces Per Package

3 Day(s) 101.0 to 16802.2[Other] Green-100080

฿ 952.39

฿ 471.91

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 101.0 to 16802.2[Other] Red-100080

฿ 952.39

฿ 506.10

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 101.0 to 16802.2[Other] Yellow-100080

฿ 647.62

฿ 322.71

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 101.5 to 502023.6[Other] Blue-100135

฿ 647.62

฿ 322.71

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 101.5 to 502023.6[Other] Green-100135

฿ 647.62

฿ 322.71

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Same day 101.5 to 502023.6[Other] Red-100135

฿ 647.62

฿ 312.80

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 101.5 to 502023.6[Other] Yellow-100135

฿ 255.48

฿ 144.24

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 101.0 to 361523.5[Other] Blue-100135

฿ 288.58

฿ 193.95

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Same day 101.0 to 361523.5[Other] Green-100135

฿ 255.48

฿ 127.84

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Same day 101.0 to 361523.5[Other] Red-100135

฿ 255.48

฿ 152.57

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Same day 101.0 to 361523.5[Other] Yellow-100135

฿ 1,600.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 102.5 to 1053834.8[Other] Blue-100225

฿ 1,230.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

16 Day(s) 102.5 to 1053834.8[Other] Green-100225

฿ 1,600.00

฿ 876.00

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 102.5 to 1053834.8[Other] Red-100225

฿ 1,600.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 102.5 to 1053834.8[Other] Yellow-100225

฿ 533.34

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

3 Day(s) 101.5 to 502024.6[Other] Blue-100225

฿ 569.03

฿ 268.18

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 101.5 to 502024.6[Other] Green-100225

฿ 569.03

฿ 311.89

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 101.5 to 502024.6[Other] Red-100225

฿ 569.03

฿ 268.18

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 101.5 to 502024.6[Other] Yellow-100225

฿ 1,028.58

฿ 531.78

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 101.5 to 803014.8[Other] Blue-100270

฿ 1,028.58

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 101.5 to 803014.8[Other] Green-100270

฿ 1,028.58

฿ 531.78

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 101.5 to 803014.8[Other] Red-100270

฿ 1,028.58

฿ 531.78

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Same day 101.5 to 803014.8[Other] Yellow-100270

฿ 800.00

฿ 418.48

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 101.5 to 652514.8[Other] Blue-100270

฿ 800.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 101.5 to 652514.8[Other] Green-100270

฿ 800.00

CABLE ACCESSARY CABLE TIE 1 Pack(s)

100 Pieces Per Package

Available 3 Day(s) 101.5 to 652514.8[Other] Red-100270

฿ 800.00

฿ 418.48

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 101.5 to 652514.8[Other] Yellow-100270

฿ 952.39

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

Available 3 Day(s) 103.0 to 1003807.6[Other] Blue-50535

฿ 938.86

CABLE ACCESSARY CABLE TIE 1 Pack(s)

50 Pieces Per Package

3 Day(s) 103.0 to 1003807.6[Other] Green-50535

฿ 952.39

฿ 499.24

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 103.0 to 1003807.6[Other] Red-50535

฿ 952.39

฿ 499.24

CABLE ACCESSARY CABLE TIE 1 Piece(s) Same day 103.0 to 1003807.6[Other] Yellow-50535

Loading...

  1. 1

Basic Information

Material Nylon 66 UL flame retardant grade (main raw material) UL94V-2 Operating Temperature Range (Min)(°C) -40
Operating Temperature Range (Max)(°C) 85