(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Enables simultaneous binding of wires as well as wear protection. Conductor and branch can be controlled freely, which is ideal for installation of curved elements in wire bundles. · Also convenient when wiring changes as it can be removed and reused.
[Features]
· Various types of wire wear and damage prevention and binding.
· Spiral tube that can simultaneously bundle wires and protect from wear.
· Conductor - branching can be freely performed, optimal for attaching the curved portion of a wire bundle.
· Also convenient when wiring is changed as it can be removed and reused.
· Plastic elasticity used for tightening force.
Part Number |
---|
TS-2.6 |
TS-4 |
TS-6 |
TS-8 |
TS-9 |
TS-10 |
TS-12 |
TS-15 |
TS-20 |
TS-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Internal Diameter (mm) | Outer Diameter (mm) | Thickness (mm) | Length | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 893.95 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | 2.6 | 4 | 0.7 | 100 m/Roll | - | ||
฿ 1,306.15 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | 4 | 5.6 | 0.8 | 100 m/Roll | - | ||
฿ 1,620.06 | TUBE | 1 Piece(s) | Same day | 10 | 5.6 | 7.2 | 0.8 | 100 m/Roll | - | ||
฿ 1,140.13 ฿ 635.74 | TUBE | 1 Piece(s) | Same day | 10 | 7.1 | 8.7 | 0.8 | 50 m/piece | - | ||
฿ 1,340.72 ฿ 758.45 | TUBE | 1 Piece(s) | Same day | 10 | 8 | 9.6 | 0.8 | 50 m/piece | - | ||
฿ 1,433.53 | TUBE | 1 Piece(s) | Same day | 10 | 9.4 | 12 | 1.3 | 50 m/piece | 433-7760 | ||
฿ 2,082.88 ฿ 1,086.01 | TUBE | 1 Piece(s) | Same day | 10 | 11.3 | 13.9 | 1.3 | 50 m/piece | - | ||
฿ 2,527.84 ฿ 1,390.56 | TUBE | 1 Piece(s) | Same day | 10 | 13.9 | 16.5 | 1.3 | 50 m/piece | 433-7808 | ||
฿ 2,144.52 ฿ 1,491.30 | TUBE | 1 Piece(s) | Same day | 10 | 18.6 | 22 | 1.7 | 25 m/piece | - | ||
฿ 2,122.28 | TUBE | 1 Piece(s) | 3 Day(s) | 10 | 22.9 | 26.3 | 1.7 | 20 m/Roll | - |
Loading...
Color | Translucent White | Material | Polyethylene | Product Type | Other |
---|---|---|---|---|---|
Operating Environment | Standard grade/for indoor use | Color | Milk White | Material | Polyethylene |
How can we improve?
How can we improve?